(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Liquid Sealing Agent for Waterworks

Click this image to zoom it.

Move the mouse over the image to zoom

Liquid Sealing Agent for Waterworks

Standard Unit Price:
373,846 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Sealant used for piping construction in plumbing. Japan Water Works Association JWWA K 146 equivalent product.
· A product conforming to Ministry of Health and Welfare of Japan Ordinance 14.
[Applications]
· For use as a corrosion-proof sealant for threaded sections and end faces of lined steel pipe.

Basic Specifications

  • Product Type
    Sealant For Piping
  • Application 1
    For use as a corrosion-proof sealant for threaded sections and end faces of lined steel pipe.
  • Viscosity(mPa・s)
    5500
  • Operating Temperature Range(°C)
    -30 to 85
  • Material (main components)
    Synthetic Resin
  • Mass(g)
    500
  • Amount Of Content
    1 Can (500 g)
Part Number
Amount Of Content

Refine by

  • 1 Can (500 g)
  • Clear
Color

Refine by

  • White
  • Other
  • Clear
Trusco Code

Refine by

  • 374-8774
  • 374-8766
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can (500 g)
Other
374-8766
8 Day(s) or more
373,846 IDR

Part Number : TB4221
Days to Ship 8 Day(s) or more
Standard Unit Price 373,846 IDR
Quantity 1 Can (500 g)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    Other
  • Trusco Code
    374-8766
  • Application 1
    For use as a corrosion-proof sealant for threaded sections and end faces of lined steel pipe.
  • Viscosity(mPa・s)
    5500
  • Operating Temperature Range(°C)
    -30 to 85
  • Material (main components)
    Synthetic Resin
  • Mass(g)
    500
1 Can (500 g)
White
374-8774
8 Day(s) or more
373,846 IDR

Part Number : TB4221B
Days to Ship 8 Day(s) or more
Standard Unit Price 373,846 IDR
Quantity 1 Can (500 g)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    White
  • Trusco Code
    374-8774
  • Application 1
    For use as a corrosion-proof sealant for threaded sections and end faces of lined steel pipe.
  • Viscosity(mPa・s)
    5500
  • Operating Temperature Range(°C)
    -30 to 85
  • Material (main components)
    Synthetic Resin
  • Mass(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)