(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pole Stand

Click this image to zoom it.

Move the mouse over the image to zoom

Pole Stand

Standard Unit Price:
1,383,077 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· A 25 to 32 mm pole can be robustly mounted.
[Applications]
· Pole stand.

Basic Specifications

  • Product Type
    Pin Pole
  • Material
    Steel
  • Major Diameter(mm)
    80
  • Corresponding Pole Diameter(mm)
    25–32
  • Use
    For Pole Stand
Part Number
Length(mm)

Refine by

  • 510
  • 910
  • Clear
Trusco Code

Refine by

  • 408-8379
  • 408-8361
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
910
408-8361
8 Day(s) or more
1,801,538 IDR

Part Number : PS-L
Days to Ship 8 Day(s) or more
Standard Unit Price 1,801,538 IDR

Specificationtitle

  • Product Type
    Pin Pole
  • Length(mm)
    910
  • Material
    Steel
  • Major Diameter(mm)
    80
  • Corresponding Pole Diameter(mm)
    25–32
  • Trusco Code
    408-8361
  • Mass(g)
    1720
  • Use
    For Pole Stand
510
408-8379
8 Day(s) or more
1,383,077 IDR

Part Number : PS-S
Days to Ship 8 Day(s) or more
Standard Unit Price 1,383,077 IDR

Specificationtitle

  • Product Type
    Pin Pole
  • Length(mm)
    510
  • Material
    Steel
  • Major Diameter(mm)
    80
  • Corresponding Pole Diameter(mm)
    25–32
  • Trusco Code
    408-8379
  • Mass(g)
    1000
  • Use
    For Pole Stand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)