(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AXIS Tera KYR (Square / Horizontal / Both Vertical)

AXIS Tera KYR (Square / Horizontal / Both Vertical)

Standard Unit Price:
29,947,692 IDR
Days to Ship :
35 Day(s)

[Features]
· Achieves a brightness of 300 µW. (High-luminance laser)
· Equipped with a retina protector to protect the eyes if a failure occurs.
· Includes a rotation fine-tuning function that enables accurate ground mark alignment.
· Includes theft and fire insurance (valid for one year from registration at purchase).
[Applications]
· Horizontal, longitudinal, etc. reference determination

Basic Specifications

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Rectangle / Both vertical
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    196
  • Horizontal(mm)
    121
  • Automatic compensation range(°)
    ±2
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    387-1525
  • Mass(g)
    1200
  • Features 1
    Implementing a brightness level of 300 μW (high-luminance laser)
  • Features 2
    Equipped with Retina-Protection Circuit for Eye Safety in Event of Malfunction
  • Features 3
    With rotation fine adjustment function capable of precise blueprint matching
  • Features 4
    With Theft and Fire Indemnity (1 year from registration at time of purchase)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
29,947,692 IDR

Part Number : AXT-KYR
Days to Ship 35 Day(s)
Standard Unit Price 29,947,692 IDR

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Rectangle / Both vertical
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    196
  • Horizontal(mm)
    121
  • Automatic compensation range(°)
    ±2
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    387-1525
  • Mass(g)
    1200
  • Features 1
    Implementing a brightness level of 300 μW (high-luminance laser)
  • Features 2
    Equipped with Retina-Protection Circuit for Eye Safety in Event of Malfunction
  • Features 3
    With rotation fine adjustment function capable of precise blueprint matching
  • Features 4
    With Theft and Fire Indemnity (1 year from registration at time of purchase)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)