(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rotating Laser Level with Adjustable Gradient Function (with Receiver, Remote Batteries, and Tripod)

Rotating Laser Level with Adjustable Gradient Function (with Receiver, Remote Batteries, and Tripod)

Standard Unit Price:
49,927,692 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Gradient values can be directly configured not just horizontally but on two axes.
· Gradient settings can be configured and confirmed even when you are far away from the main body through bidirectional communication using the remote controller. (Approx. 100 m)
· 2-way power supply: alkaline battery or supplied rechargeable battery.
· Includes theft and fire insurance. (Valid for one year from purchase)
· Equipped with a safety mode to prevent measurement mistakes due to vibration and an anti-vibration mode that improves workability at work sites subject to vibration.
[Applications]
· Civil engineering, construction, surveying

Basic Specifications

  • Product Type
    Laser Marker
  • Accuracy
    Horizontal ±10°
  • Power Supply
    D Alkaline Batteries x 3 or Attached Rechargeable Batteries
  • Vertical(mm)
    248
  • Horizontal(mm)
    235
  • Automatic compensation range(°)
    ±8
  • Degree of protection for enclosure
    IP56
  • Trusco Code
    410-6661
  • Mass(g)
    3400
  • Features
    Directly set the gradient with 2 axes in horizontal direction
  • Feature 2
    The remote controller can be tuned and checked even from a location away from the main unit through bidirectional reception (approx. 100 m)
  • Feature 3
    Power source is either alkaline battery or the attached rechargeable battery
  • Feature 4
    With Theft and Fire Insurance (1 year from date of purchase)
  • Measurement Range(m)
    Diameter 600
  • Set Content
    Laser Level, Receiver, Remote Controller, Rechargeable Battery, Tripod
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
49,927,692 IDR

Part Number : SLH-600
Days to Ship 8 Day(s) or more
Standard Unit Price 49,927,692 IDR

Specificationtitle

  • Product Type
    Laser Marker
  • Accuracy
    Horizontal ±10°
  • Power Supply
    D Alkaline Batteries x 3 or Attached Rechargeable Batteries
  • Vertical(mm)
    248
  • Horizontal(mm)
    235
  • Automatic compensation range(°)
    ±8
  • Degree of protection for enclosure
    IP56
  • Trusco Code
    410-6661
  • Mass(g)
    3400
  • Features
    Directly set the gradient with 2 axes in horizontal direction
  • Feature 2
    The remote controller can be tuned and checked even from a location away from the main unit through bidirectional reception (approx. 100 m)
  • Feature 3
    Power source is either alkaline battery or the attached rechargeable battery
  • Feature 4
    With Theft and Fire Insurance (1 year from date of purchase)
  • Measurement Range(m)
    Diameter 600
  • Set Content
    Laser Level, Receiver, Remote Controller, Rechargeable Battery, Tripod

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)