(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Elevator Tripod Reduction Length to Total Length (mm) 585 – 1,240

Elevator Tripod Reduction Length to Total Length (mm) 585 – 1,240

Standard Unit Price:
1,950,769 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Metallic finish.
· Includes a mechanism to adjust the stiffness of the elevator up and down movement. 
· Equipped with a bar to prevent the tripod falling over, a design that provides the user with peace of mind.
· Penetration structure to make ground marks visible.
[Applications]
· Installation of laser marking devices

Basic Specifications

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    585~1240
  • Trusco Code
    408-8336
  • Mass(g)
    2200
  • Material
    Aluminum Alloy
  • Screw Diameter(Inch)
    5/8
  • Feature 1
    Metallic Finish
  • Feature 2
    With elevator lifting hardness adjustment mechanism
  • Feature 3
    Safe Design with Tripod Tip Prevention Bar
  • Feature 4
    Through structure to allow marking to be seen
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,950,769 IDR

Part Number : LET-C
Days to Ship 8 Day(s) or more
Standard Unit Price 1,950,769 IDR

Specificationtitle

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    585~1240
  • Trusco Code
    408-8336
  • Mass(g)
    2200
  • Material
    Aluminum Alloy
  • Screw Diameter(Inch)
    5/8
  • Feature 1
    Metallic Finish
  • Feature 2
    With elevator lifting hardness adjustment mechanism
  • Feature 3
    Safe Design with Tripod Tip Prevention Bar
  • Feature 4
    Through structure to allow marking to be seen

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)