(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Receiver_Rod Clamp

Receiver_Rod Clamp

Standard Unit Price:
198,462 IDR
Days to Ship :
8 Day(s) or more

[Features]
· The light receiver can be mounted on a surveyor rod, etc.
[Applications]
· Construction

Basic Specifications

  • Product Type
    Other Accessories
  • Vertical(mm)
    50
  • Horizontal(mm)
    160
  • Thickness(mm)
    30
  • Trusco Code
    408-8409
  • Mass(g)
    115
  • Type
    Rod Clamp
  • Feature 1
    Receiver can be attached to surveyor rod etc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
198,462 IDR

Part Number : TL-RC
Days to Ship 8 Day(s) or more
Standard Unit Price 198,462 IDR

Specificationtitle

  • Product Type
    Other Accessories
  • Vertical(mm)
    50
  • Horizontal(mm)
    160
  • Thickness(mm)
    30
  • Trusco Code
    408-8409
  • Mass(g)
    115
  • Type
    Rod Clamp
  • Feature 1
    Receiver can be attached to surveyor rod etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)