(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Receiver_Main Body

Receiver_Main Body

Standard Unit Price:
2,529,231 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Bright LED allows lines to be checked from not only the front of the light receiver, but also from the side and the back.
· Includes an auto power cutoff function. (10 minutes)
[Applications]
· Construction

Basic Specifications

  • Product Type
    Laser Marker Optical Receiver
  • Power Supply
    One 9 V Layered Alkaline Battery (Included)
  • Vertical(mm)
    150
  • Horizontal(mm)
    52
  • Thickness(mm)
    26
  • Receiving Accuracy
    Within ±1 mm from the center of the laser line
  • Trusco Code
    408-8417
  • Mass(g)
    140
  • Type
    Main Body
  • Feature 1
    Line is visible with bright LED not only from front side of receiver, but also from side or back of receiver.
  • Feature 2
    With Automatic Power Cutoff Function (10 Minutes)
  • Compatible Models
    P-210、P-410
  • Detection Distance(m)
    1–20
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
2,529,231 IDR

Part Number : TL-RE
Days to Ship 8 Day(s) or more
Standard Unit Price 2,529,231 IDR

Specificationtitle

  • Product Type
    Laser Marker Optical Receiver
  • Power Supply
    One 9 V Layered Alkaline Battery (Included)
  • Vertical(mm)
    150
  • Horizontal(mm)
    52
  • Thickness(mm)
    26
  • Receiving Accuracy
    Within ±1 mm from the center of the laser line
  • Trusco Code
    408-8417
  • Mass(g)
    140
  • Type
    Main Body
  • Feature 1
    Line is visible with bright LED not only from front side of receiver, but also from side or back of receiver.
  • Feature 2
    With Automatic Power Cutoff Function (10 Minutes)
  • Compatible Models
    P-210、P-410
  • Detection Distance(m)
    1–20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)