(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Light Bin Rack D Type (Steel Light Bin)

Light Bin Rack D Type (Steel Light Bin)

Standard Unit Price:
16,578,462 IDR-
Days to Ship :
Quote

[Features]
· The light bin has a steel K-20H with a width of 197 mm installed.

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Product Type 1
    Light Bin Rack
  • Maximum Load(kg/unit)
    80 kg/unit
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Steel
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 985
  • 1435
  • 1885
  • Clear
Number of Shelf Tiers(Level)

Refine by

  • 6
  • 9
  • 12
  • Clear
Trusco Code

Refine by

  • 393-3113
  • 393-3041
  • 393-2974
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
1 unit
985
6
393-2974
Quote
16,578,462 IDR

Part Number : UPR-L1006D
Days to Ship Quote
Standard Unit Price 16,578,462 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Height(mm)
    985
  • Product Type 1
    Light Bin Rack
  • Number of Shelf Tiers(Level)
    6
  • Maximum Load(kg/unit)
    80 kg/unit
  • Trusco Code
    393-2974
  • Mass
    26.1kg
  • Container
    K-20H: 24 pcs
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Steel
1 unit
1435
9
393-3041
Quote
22,491,539 IDR

Part Number : UPR-L1409D
Days to Ship Quote
Standard Unit Price 22,491,539 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Height(mm)
    1435
  • Product Type 1
    Light Bin Rack
  • Number of Shelf Tiers(Level)
    9
  • Maximum Load(kg/unit)
    80 kg/unit
  • Trusco Code
    393-3041
  • Mass
    36.4kg
  • Container
    K-20H: 36 pcs
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Steel
1 unit
1885
12
393-3113
Quote
28,748,924 IDR

Part Number : UPR-L1812D
Days to Ship Quote
Standard Unit Price 28,748,924 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Height(mm)
    1885
  • Product Type 1
    Light Bin Rack
  • Number of Shelf Tiers(Level)
    12
  • Maximum Load(kg/unit)
    80 kg/unit
  • Trusco Code
    393-3113
  • Mass
    46.7kg
  • Container
    K-20H: 48 pcs
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Steel