(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chain Lever Hoist Y2 Type

Click this image to zoom it.

Move the mouse over the image to zoom

Chain Lever Hoist Y2 Type

Standard Unit Price:
1,263,419 IDR-
Days to Ship :
1 Day(s)

Ultra‑small, portable load binder.
[Features]
· Ultra‑lightweight, easy to carry aluminum body.
· Uses the highest‑grade V class chain according to JIS standards.
· Uses a special rustproofed brake for strong resistance against rust.
· Excellent rust resistance due to the V class chain / special surface coating.
· Versatile vertical/horizontal/inclined hauling device. Quick, easy‑to‑use and reliable.
· JIS standard product (JIS B 8819).
[Applications]
· For load binding, fixing and positioning in small trucks.

Basic Specifications

  • Product Model
    Lever Hoist
  • Standard Lifting Height(m)
    1
  • Load Chain Material
    Special Alloy Steel
  • Features
    Perfect corrosion resistance by V class chain and special surface painting. Lever hoist for all purposes provide traction for every direction. JIS compliant (JIS B 8819).
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Rated Load(t)

Refine by

  • 0.10
  • 0.15
  • Clear
Lever Length(mm)

Refine by

  • 127
  • 162
  • Clear
Minimum Distance between Hooks(mm)

Refine by

  • 190
  • 195
  • Clear
Trusco Code

Refine by

  • 106-5335
  • 106-5327
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
1 unit
0.10
127
190
106-5327
1 Day(s)
1,263,419 IDR

Part Number : Y2-K1010
Days to Ship 1 Day(s)
Standard Unit Price 1,263,419 IDR
Quantity 1 unit

Specificationtitle

  • Rated Load(t)
    0.10
  • Product Model
    Lever Hoist
  • Standard Lifting Height(m)
    1
  • Lever Length(mm)
    127
  • Minimum Distance between Hooks(mm)
    190
  • Trusco Code
    106-5327
  • Mass(g)
    800g
  • Load Chain Material
    Special Alloy Steel
  • Features
    Perfect corrosion resistance by V class chain and special surface painting. Lever hoist for all purposes provide traction for every direction. JIS compliant (JIS B 8819).
1 unit
0.15
162
195
106-5335
1 Day(s)
1,536,308 IDR

Part Number : Y2-K1510
Days to Ship 1 Day(s)
Standard Unit Price 1,536,308 IDR
Quantity 1 unit

Specificationtitle

  • Rated Load(t)
    0.15
  • Product Model
    Lever Hoist
  • Standard Lifting Height(m)
    1
  • Lever Length(mm)
    162
  • Minimum Distance between Hooks(mm)
    195
  • Trusco Code
    106-5335
  • Mass(g)
    900g
  • Load Chain Material
    Special Alloy Steel
  • Features
    Perfect corrosion resistance by V class chain and special surface painting. Lever hoist for all purposes provide traction for every direction. JIS compliant (JIS B 8819).