(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Level Hoist

Click this image to zoom it.

Move the mouse over the image to zoom

Level Hoist

Standard Unit Price:
4,594,893 IDR-
Days to Ship :
1 Day(s) or more

Lever hoist with easy operation and excellent safety.
[Features]
·By changing the sprockets to lost wax, we were able to achieve smooth chain rotation.
·By flattening the apex of the handle and fixing it with two bolts, it is resistant to strain and has a long life.
·The grip and switch lever have also been changed to lost wax, and are plated to resist rust.
·The handle cover is thicker for a better grip.
·The thickness of the safety latch has been increased, and cuts have been added to the tip and hook side to strengthen the lateral load.
[Applications]
·Can be used for production processing, steel, forestry, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Lever Hoist
  • Standard lifting height(m)
    1.5
  • Body Materials
    Steel Sheet (Powder Baked Coating)
  • Load Chain Material
    Nickel-Molybdenum Steel
  • Features
    Uses one-touch idling mechanism to shift into idling state merely by rotating the handle in the counterclockwise direction. Mounts a mechanism for resolving the brake bite or pinch issues, and can be restored through normal operation. Uses a firm mechanical brake and non-asbestos brake panel, for excellent anti-rust measures.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Load Rating(t)

Refine by

  • 0.63
  • 0.8
  • 1
  • 1.6
  • Clear
Lever Length(mm)

Refine by

  • 265
  • 400
  • Clear
Minimum Distance between Hooks(mm)

Refine by

  • 290
  • 325
  • 370
  • Clear
Trusco Code

Refine by

  • 291-9826
  • 291-9818
  • 291-9800
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
1 unit
0.8
265
290
291-9800
8 Day(s) or more
4,594,893 IDR

Part Number : NLH-080
Days to Ship 8 Day(s) or more
Standard Unit Price 4,594,893 IDR
Quantity 1 unit

Specificationtitle

  • Load Rating(t)
    0.8
  • Product Type
    Lever Hoist
  • Standard lifting height(m)
    1.5
  • Lever Length(mm)
    265
  • Minimum Distance between Hooks(mm)
    290
  • Trusco Code
    291-9800
  • Mass(g)
    6100
  • Body Materials
    Steel Sheet (Powder Baked Coating)
  • Load Chain Material
    Nickel-Molybdenum Steel
  • Features
    Uses one-touch idling mechanism to shift into idling state merely by rotating the handle in the counterclockwise direction. Mounts a mechanism for resolving the brake bite or pinch issues, and can be restored through normal operation. Uses a firm mechanical brake and non-asbestos brake panel, for excellent anti-rust measures.
1 unit
0.63 ~ 1
265
325
291-9818
1 Day(s)
5,667,693 IDR

Part Number : NLH-100
Days to Ship 1 Day(s)
Standard Unit Price 5,667,693 IDR
Quantity 1 unit

Specificationtitle

  • Load Rating(t)
    0.63 ~ 1
  • Product Type
    Lever Hoist
  • Standard lifting height(m)
    1.5
  • Lever Length(mm)
    265
  • Minimum Distance between Hooks(mm)
    325
  • Trusco Code
    291-9818
  • Mass(g)
    7000
  • Body Materials
    Steel Sheet (Powder Baked Coating)
  • Load Chain Material
    Nickel-Molybdenum Steel
  • Features
    Uses one-touch idling mechanism to shift into idling state merely by rotating the handle in the counterclockwise direction. Mounts a mechanism for resolving the brake bite or pinch issues, and can be restored through normal operation. Uses a firm mechanical brake and non-asbestos brake panel, for excellent anti-rust measures.
1 unit
1.6
400
370
291-9826
8 Day(s) or more
6,516,923 IDR

Part Number : NLH-160
Days to Ship 8 Day(s) or more
Standard Unit Price 6,516,923 IDR
Quantity 1 unit

Specificationtitle

  • Load Rating(t)
    1.6
  • Product Type
    Lever Hoist
  • Standard lifting height(m)
    1.5
  • Lever Length(mm)
    400
  • Minimum Distance between Hooks(mm)
    370
  • Trusco Code
    291-9826
  • Mass(g)
    10700
  • Body Materials
    Steel Sheet (Powder Baked Coating)
  • Load Chain Material
    Nickel-Molybdenum Steel
  • Features
    Uses one-touch idling mechanism to shift into idling state merely by rotating the handle in the counterclockwise direction. Mounts a mechanism for resolving the brake bite or pinch issues, and can be restored through normal operation. Uses a firm mechanical brake and non-asbestos brake panel, for excellent anti-rust measures.