(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
KITO Clip

Click this image to zoom it.

Move the mouse over the image to zoom

KITO Clip

Standard Unit Price:
507,692 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Dedicated fixing tool developed for work with lever blocks or chain blocks with wire rope.
· Can be attached easily anywhere regardless of wire location.
· Firmly catches wire just by passing it through the frame and pulling.
· A unique groove mechanism protects the wire.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Parts for Lever Hoist
  • Set Content
    Cam Frame Camshaft
  • Features
    It is a wire rope fixture developed for joint use of lever rope, chain block or the like with a wire rope. It can be easily installed anywhere regardless of the location of the wire. Simply pass the wire through the frame and pull it to firmly grasp the wire. A unique groove mechanism protects the wire.
  • Amount Of Content
    1 Set (Cam/Frame/Camshaft)
Part Number
Amount Of Content

Refine by

  • 1 Set (Cam/Frame/Camshaft)
  • Clear
Load Rating(t)

Refine by

  • 0.75
  • 1.5
  • 3.00
  • Clear
Applicable Wire Rope Diameter(mm)

Refine by

  • 8–10
  • 12–14
  • 16–20
  • Clear
Trusco Code

Refine by

  • 375-1121
  • 375-1112
  • 375-1104
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
1 Set (Cam/Frame/Camshaft)
0.75
8–10
375-1104
12 Day(s)
507,692 IDR

Part Number : KC100
Days to Ship 12 Day(s)
Standard Unit Price 507,692 IDR
Quantity 1 Set (Cam/Frame/Camshaft)

Specificationtitle

  • Load Rating(t)
    0.75
  • Product Type
    Parts for Lever Hoist
  • Applicable Wire Rope Diameter(mm)
    8–10
  • Trusco Code
    375-1104
  • Mass(g)
    900
  • Set Content
    Cam Frame Camshaft
  • Features
    It is a wire rope fixture developed for joint use of lever rope, chain block or the like with a wire rope. It can be easily installed anywhere regardless of the location of the wire. Simply pass the wire through the frame and pull it to firmly grasp the wire. A unique groove mechanism protects the wire.
1 Set (Cam/Frame/Camshaft)
1.5
12–14
375-1112
12 Day(s)
873,846 IDR

Part Number : KC140
Days to Ship 12 Day(s)
Standard Unit Price 873,846 IDR
Quantity 1 Set (Cam/Frame/Camshaft)

Specificationtitle

  • Load Rating(t)
    1.5
  • Product Type
    Parts for Lever Hoist
  • Applicable Wire Rope Diameter(mm)
    12–14
  • Trusco Code
    375-1112
  • Mass(g)
    2000
  • Set Content
    Cam Frame Camshaft
  • Features
    It is a wire rope fixture developed for joint use of lever rope, chain block or the like with a wire rope. It can be easily installed anywhere regardless of the location of the wire. Simply pass the wire through the frame and pull it to firmly grasp the wire. A unique groove mechanism protects the wire.
1 Set (Cam/Frame/Camshaft)
3.00
16–20
375-1121
1 Day(s)
1,313,692 IDR

Part Number : KC200
Days to Ship 1 Day(s)
Standard Unit Price 1,313,692 IDR
Quantity 1 Set (Cam/Frame/Camshaft)

Specificationtitle

  • Load Rating(t)
    3.00
  • Product Type
    Parts for Lever Hoist
  • Applicable Wire Rope Diameter(mm)
    16–20
  • Trusco Code
    375-1121
  • Mass(g)
    4800
  • Set Content
    Cam Frame Camshaft
  • Features
    It is a wire rope fixture developed for joint use of lever rope, chain block or the like with a wire rope. It can be easily installed anywhere regardless of the location of the wire. Simply pass the wire through the frame and pull it to firmly grasp the wire. A unique groove mechanism protects the wire.