(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
TAIYO building jack

Click this image to zoom it.

Move the mouse over the image to zoom

TAIYO building jack

Standard Unit Price:
4,629,914 IDR-
Days to Ship :
1 Day(s)

A jack that can be finely adjusted in height and is also ideal for adjusting wooden buildings.
[Feature]
· Ideal for adjusting wooden buildings.
· Fine adjustment of height is possible.
· Easy to install because the square head can rotate.
· 90° rotation is possible because the handle hole is bored at a right angle.
[Applications]
· Height adjustment of buildings.

Basic Specifications

  • Product Type
    Jack
  • Features
    Perfect for adjusting wooden structures, etc. Enables fine adjustment of height. Head rotates for easy attachment.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Stroke(mm)

Refine by

  • 90
  • 100
  • 110
  • Clear
Length of Use(mm)

Refine by

  • 245~335
  • 280~380
  • 320~430
  • Clear
Withstand Load(t)

Refine by

  • 2.5
  • 4
  • 5
  • Clear
Bottom External Dimensions(mm)

Refine by

  • 160×160
  • 185×185
  • 205×205
  • Clear
Top External Dimensions(mm)

Refine by

  • 80 x 80
  • 90×90
  • 110 x 110
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
1 unit
90
245~335
2.5
160×160
80 x 80
1 Day(s)
4,629,914 IDR

Part Number : JK38
Days to Ship 1 Day(s)
Standard Unit Price 4,629,914 IDR
Quantity 1 unit

Specificationtitle

  • Stroke(mm)
    90
  • Product Type
    Jack
  • Length of Use(mm)
    245~335
  • Withstand Load(t)
    2.5
  • Bottom External Dimensions(mm)
    160×160
  • Top External Dimensions(mm)
    80 x 80
  • Trusco Code
    399-0010
  • Mass(g)
    5700
  • Features
    Perfect for adjusting wooden structures, etc. Enables fine adjustment of height. Head rotates for easy attachment.
1 unit
100
280~380
4
185×185
90×90
1 Day(s)
6,303,760 IDR

Part Number : JK50
Days to Ship 1 Day(s)
Standard Unit Price 6,303,760 IDR
Quantity 1 unit

Specificationtitle

  • Stroke(mm)
    100
  • Product Type
    Jack
  • Length of Use(mm)
    280~380
  • Withstand Load(t)
    4
  • Bottom External Dimensions(mm)
    185×185
  • Top External Dimensions(mm)
    90×90
  • Trusco Code
    399-0028
  • Mass(g)
    8500
  • Features
    Perfect for adjusting wooden structures, etc. Enables fine adjustment of height. Head rotates for easy attachment.
1 unit
110
320~430
5
205×205
110 x 110
1 Day(s)
8,348,890 IDR

Part Number : JK60
Days to Ship 1 Day(s)
Standard Unit Price 8,348,890 IDR
Quantity 1 unit

Specificationtitle

  • Stroke(mm)
    110
  • Product Type
    Jack
  • Length of Use(mm)
    320~430
  • Withstand Load(t)
    5
  • Bottom External Dimensions(mm)
    205×205
  • Top External Dimensions(mm)
    110 x 110
  • Trusco Code
    399-0036
  • Mass(g)
    12800
  • Features
    Perfect for adjusting wooden structures, etc. Enables fine adjustment of height. Head rotates for easy attachment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for adjustment of wooden construction and others.
●Height fine adjustment is possible.
●Easy to install since the part of head can rotate.
●Since it has the handle hole at right angles, it is rotatable with 90°.

Specification

●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)