(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scissors Jack MSJ-850

Scissors Jack MSJ-850

Standard Unit Price:
4,485,984 IDR
Days to Ship :
12 Day(s)

A hydraulic scissors jack useful when replacing car tires or attaching/detaching chains.
[Features]
· A vehicle can be quickly lifted with a small amount of force.
· Because it is a hydraulic product, it can be used with low operation force (28 kgf or less).
· The accessories include aluminum head and plastic case.
[Applications]
· Jacking up vehicles or replacing tires.
· Hydraulic jack convenient for attaching and detaching chains.

Basic Specifications

  • Stroke(mm)
    260
  • Lifting power(kN(t))
    8.5(0.85)
  • Product Type
    Jack
  • Height(mm)
    121~381
  • Overall Length(mm)
    390
  • Trusco Code
    344-9963
  • Features
    A vehicle can be quickly lifted with a small amount of force.
  • Weight(g)
    5900
  • Weight(kg)
    5.9
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
12 Day(s)
4,485,984 IDR

Part Number : MSJ-850
Days to Ship 12 Day(s)
Standard Unit Price 4,485,984 IDR
Quantity 1 unit

Specificationtitle

  • Stroke(mm)
    260
  • Lifting power(kN(t))
    8.5(0.85)
  • Product Type
    Jack
  • Height(mm)
    121~381
  • Overall Length(mm)
    390
  • Trusco Code
    344-9963
  • Features
    A vehicle can be quickly lifted with a small amount of force.
  • Weight(g)
    5900
  • Weight(kg)
    5.9