(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pulley Sieve, High Strength Type

Click this image to zoom it.

Move the mouse over the image to zoom

Pulley Sieve, High Strength Type

Standard Unit Price:
306,154 IDR-
Days to Ship :
1 Day(s) or more

[Features]
·Since the side plates open, it can be attached even from the middle of the rope.
[Applications]
·For hoisting and pulling loads, etc., through a rope.

Basic Specifications

  • Product Model
    Pulley
  • Other
    Option
  • Material
    Steel
  • Amount Of Content
    1 pc.

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Wheel Diameter(mm)

Refine by

  • 75
  • 100
  • 175
  • Clear
Specifications

Refine by

  • With Bearing
  • Clear
Trusco Code

Refine by

  • 215-5575
  • 215-5567
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
1 pc.
75
-
215-5567
1 Day(s)
306,154 IDR

Part Number : K-75
Days to Ship 1 Day(s)
Standard Unit Price 306,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Pulley
  • Other
    Option
  • Wheel Diameter(mm)
    75
  • Material
    Steel
  • Specifications
    -
  • Trusco Code
    215-5567
  • Mass(g)
    380
1 pc.
75
With Bearing
-
12 Day(s)
864,616 IDR

Part Number : K-75B
Days to Ship 12 Day(s)
Standard Unit Price 864,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Pulley
  • Other
    Option
  • Wheel Diameter(mm)
    75
  • Material
    Steel
  • Specifications
    With Bearing
  • Trusco Code
    -
  • Mass(g)
    -
1 pc.
100
-
215-5575
1 Day(s)
504,616 IDR

Part Number : K-100
Days to Ship 1 Day(s)
Standard Unit Price 504,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Pulley
  • Other
    Option
  • Wheel Diameter(mm)
    100
  • Material
    Steel
  • Specifications
    -
  • Trusco Code
    215-5575
  • Mass(g)
    1000
1 pc.
100
With Bearing
-
12 Day(s)
1,213,847 IDR

Part Number : K-100B
Days to Ship 12 Day(s)
Standard Unit Price 1,213,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Pulley
  • Other
    Option
  • Wheel Diameter(mm)
    100
  • Material
    Steel
  • Specifications
    With Bearing
  • Trusco Code
    -
  • Mass(g)
    -
1 pc.
175
-
-
13 Day(s) or more
1,744,212 IDR

Part Number : K-175
Days to Ship 13 Day(s) or more
Standard Unit Price 1,744,212 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Pulley
  • Other
    Option
  • Wheel Diameter(mm)
    175
  • Material
    Steel
  • Specifications
    -
  • Trusco Code
    -
  • Mass(g)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the side plate opens, can be installed even from the middle of the rope.

Usage

●For lifting and pulling of the luggage, etc through the rope.

Specification

●SPQ(piece):1
●With bucket 
●Snatch Type
●Oil Impregnated Metal

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)