(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Care Soft Cushion King EX

Click this image to zoom it.

Move the mouse over the image to zoom

Care Soft Cushion King EX

Standard Unit Price:
5,952,308 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· 3-layered extra thick cushioning reduces fatigue when working while standing up.
· Can be used in places where machine oil or cooking oil is being handled.
[Applications]
· Underfoot in factories, etc., where workers are standing.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black/Yellow
  • Thickness(mm)
    22
  • Features
    Three layer construction super thick cushion lighten the strain of standing work. Can be used at sites where machine or food oil is used.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Material
    Front/Back Surface: Foamed PVC
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 610
  • 910
  • Clear
Length

Refine by

  • 910mm
  • 1520mm
  • Clear
Trusco Code

Refine by

  • 354-5041
  • 354-5032
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
610
910mm
354-5041
1 Day(s)
5,952,308 IDR

Part Number : F-211-6
Days to Ship 1 Day(s)
Standard Unit Price 5,952,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black/Yellow
  • Width(mm)
    610
  • Length
    910mm
  • Thickness(mm)
    22
  • Trusco Code
    354-5041
  • Mass
    4kg
  • Features
    Three layer construction super thick cushion lighten the strain of standing work. Can be used at sites where machine or food oil is used.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Material
    Front/Back Surface: Foamed PVC
1 pc.
910
1520mm
354-5032
Quote
11,400,462 IDR

Part Number : F-211-15
Days to Ship Quote
Standard Unit Price 11,400,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black/Yellow
  • Width(mm)
    910
  • Length
    1520mm
  • Thickness(mm)
    22
  • Trusco Code
    354-5032
  • Mass
    9kg
  • Features
    Three layer construction super thick cushion lighten the strain of standing work. Can be used at sites where machine or food oil is used.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Material
    Front/Back Surface: Foamed PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)