(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Coco Bio mat for factory (sheet type)

Coco Bio mat for factory (sheet type)

Standard Unit Price:
3,762,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Uses natural coconut palm oil absorption materials in the middle layer.
· Non-woven fabric absorbs liquids and oil quickly.
· Easy to wipe.
[Applications]
· For oil.
· Around machinery.
· Wiping feet.
· Areas where oil collects.
· When disassembling machinery.
· Wiping oil from things.
· Preventing oil stains on flooring.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    400
  • Length(mm)
    500
  • Thickness(mm)
    2
  • Oil Absorbency(L/sheet)
    0.888
  • Trusco Code
    327-5655
  • Mass(kg/box)
    8.5
  • Features
    Natural oil adsorbent made of coconuts is used on the central surface. Non-woven fabric can quickly absorb fluids and oils. Wiping work can be done easily.
  • Use
    For oil.
  • Material
    Coconut peel, PET non-woven fabric
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
8 Day(s) or more
3,762,000 IDR

Part Number : GC-FM45
Days to Ship 8 Day(s) or more
Standard Unit Price 3,762,000 IDR
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    400
  • Length(mm)
    500
  • Thickness(mm)
    2
  • Oil Absorbency(L/sheet)
    0.888
  • Trusco Code
    327-5655
  • Mass(kg/box)
    8.5
  • Features
    Natural oil adsorbent made of coconuts is used on the central surface. Non-woven fabric can quickly absorb fluids and oils. Wiping work can be done easily.
  • Use
    For oil.
  • Material
    Coconut peel, PET non-woven fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)