(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PIG® R-Mat Heavy Weight (Roll Type)

PIG® R-Mat Heavy Weight (Roll Type)

Standard Unit Price:
11,135,385 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Excellent absorbency, durability and resistance to wear. (The mat is heat-sealed with 8 layers of absorbent polypropylene.)
· Absorbs oil, coolant, solvents, water, etc.
· Dark gray color to prevent dirt from standing out.
· Perforated, making it easy to cut.
[Applications]
· For oil, water and detergent.
· For absorbing water/oil on wet pathways.
· Underfoot in work places.
· Underneath storage drums, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Length(m)
    45
  • Thickness(mm)
    3
  • Features
    Excels in absorbency, durability, and abrasion resistance. (8 layers of highly absorbent polypropylene mats are heat-crimped together.) Can absorb oil, coolant, solvent, water, etc. In dark gray to keep dirt out of sight. Perforated for easy cutting.
  • Use
    For oil, water, or solvents.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 610
  • 760
  • Clear
Oil Absorbency(L / Winding)

Refine by

  • 120.4
  • 150.5
  • Clear
Trusco Code

Refine by

  • 375-0396
  • 375-0388
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
610
120.4
375-0388
12 Day(s)
11,135,385 IDR

Part Number : MAT202-01
Days to Ship 12 Day(s)
Standard Unit Price 11,135,385 IDR
Quantity 1 Roll

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    610
  • Length(m)
    45
  • Thickness(mm)
    3
  • Oil Absorbency(L / Winding)
    120.4
  • Trusco Code
    375-0388
  • Mass(kg)
    11.3
  • Features
    Excels in absorbency, durability, and abrasion resistance. (8 layers of highly absorbent polypropylene mats are heat-crimped together.) Can absorb oil, coolant, solvent, water, etc. In dark gray to keep dirt out of sight. Perforated for easy cutting.
  • Use
    For oil, water, or solvents.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)
1 Roll
760
150.5
375-0396
1 Day(s)
14,047,693 IDR

Part Number : MAT230A
Days to Ship 1 Day(s)
Standard Unit Price 14,047,693 IDR
Quantity 1 Roll

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    760
  • Length(m)
    45
  • Thickness(mm)
    3
  • Oil Absorbency(L / Winding)
    150.5
  • Trusco Code
    375-0396
  • Mass(kg)
    14.1
  • Features
    Excels in absorbency, durability, and abrasion resistance. (8 layers of highly absorbent polypropylene mats are heat-crimped together.) Can absorb oil, coolant, solvent, water, etc. In dark gray to keep dirt out of sight. Perforated for easy cutting.
  • Use
    For oil, water, or solvents.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)