(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean mat, reverse mat (w/ anti-bacterial agent), rubber frame

Clean mat, reverse mat (w/ anti-bacterial agent), rubber frame

Standard Unit Price:
5,516,615 IDR
Days to Ship :
1 Day(s)

[Applications]
· Rubber frame for HRH-696T cleaning mats.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Clean Mat
  • Color
    Green
  • Width(mm)
    700
  • Length(mm)
    1000
  • Thickness(mm)
    4
  • Trusco Code
    381-1557
  • Features
    Adhesive mat with antibiotics that include MRSA countermeasures products, and anti-dust and anti-bacterial effects. Uses ultra-thin, special adhesive sheet, and since the frame thickness has become thinner, the step difference from the floor is small, and there is hardly any vibration when a cart passes over. Since it can be incinerated, it is clean and non-polluting.
  • Compatible Mat
    HRH-696T
  • 1 Sheet
    Film 30 Sheets
  • Film Thickness
    48μm
  • Film
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Mass(g)
    2200
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
5,516,615 IDR

Part Number : HRF-6090-1
Days to Ship 1 Day(s)
Standard Unit Price 5,516,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clean Mat
  • Color
    Green
  • Width(mm)
    700
  • Length(mm)
    1000
  • Thickness(mm)
    4
  • Trusco Code
    381-1557
  • Features
    Adhesive mat with antibiotics that include MRSA countermeasures products, and anti-dust and anti-bacterial effects. Uses ultra-thin, special adhesive sheet, and since the frame thickness has become thinner, the step difference from the floor is small, and there is hardly any vibration when a cart passes over. Since it can be incinerated, it is clean and non-polluting.
  • Compatible Mat
    HRH-696T
  • 1 Sheet
    Film 30 Sheets
  • Film Thickness
    48μm
  • Film
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Mass(g)
    2200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)