(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Clean mat, reverse mat (w/ anti-bacterial agent) HRH-696T

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Clean mat, reverse mat (w/ anti-bacterial agent)
Part Number: HRH-696T

Standard Unit Price: 2,537,692 IDR Special Price 2,537,692 IDR
Quantity: 1 Box (30 Sheets x 6 Sheets)
Days to Ship: 1 Day(s)

[Features]
· Adhesive mat with antibacterial agent for removing dust and as a preventative measure against MRSA.
· Uses a special ultrathin adhesive sheet with the thinner frame to minimize height difference between the floor and mat, allowing hand trucks to pass over it without a bump.
· Can be incinerated for non-polluting and clean disposal.

Specifications of HRH-696T

  • Specifications
    • STOCK
  • Product Type
    Clean Mat
  • Shape
    Rolled Type
  • Color
    Light Green
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    2
  • Trusco Code
    381-1565
  • Features
    Adhesive mat with antibiotics that include MRSA countermeasures products, and anti-dust and anti-bacterial effects. Uses ultra-thin, special adhesive sheet, and since the frame thickness has become thinner, the step difference from the floor is small, and there is hardly any vibration when a cart passes over. Since it can be incinerated, it is clean and non-polluting.
  • 1 Sheet
    Film 30 Sheets
  • Film Thickness
    48μm
  • Film
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Mass(g)
    5000

Please check the type/dimensions/specifications of the part HRH-696T in the Clean mat, reverse mat (w/ anti-bacterial agent) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)