(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean mat, anti-bacterial clean mat w/ weak adhesive

Click this image to zoom it.

Move the mouse over the image to zoom

Clean mat, anti-bacterial clean mat w/ weak adhesive

Standard Unit Price:
2,451,671 IDR
Days to Ship :
1 Day(s)

[Features]
·The film surface has an antibacterial effect, preventing secondary infections.
·After use, the film can be incinerated.
·It is a weak adhesion type.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Detailing Type
    Weak Adhesive Type Antibacterial Clean Mat
  • Color
    Green
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    2.5
  • Trusco Code
    157-7956
  • Features
    The film surface has antibacterial properties to prevent secondary infection. Used film can be incinerated.
  • Film Thickness
    55μm
  • Film
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Mass(kg)
    11
  • Amount Of Content
    1 Sheet (40 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Sheet (40 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Sheet (40 pcs)
1 Day(s)
2,451,671 IDR

Part Number : CM-S940G
Days to Ship 1 Day(s)
Standard Unit Price 2,451,671 IDR
Quantity 1 Sheet (40 pcs)

Specificationtitle

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Detailing Type
    Weak Adhesive Type Antibacterial Clean Mat
  • Color
    Green
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    2.5
  • Trusco Code
    157-7956
  • Features
    The film surface has antibacterial properties to prevent secondary infection. Used film can be incinerated.
  • Film Thickness
    55μm
  • Film
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Mass(kg)
    11

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it has an antibacterial effect on the film surface, it prevents secondary infection.

Specification

●Q'ty Per Sheet(sheet):40
●Color:Green
●W x L(mm):600 x 900
●Thickness(mm):2.4
●SPQ(sheet):1

Materials

●Film: Polyethylene(PE) 
●Adhesive: Acrylics

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)