(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Janitor Cart

Janitor Cart

Standard Unit Price:
10,540,462 IDR
Days to Ship :
12 Day(s)

[Features]
·A mop wringer, bucket, vacuum cleaner, round pail, etc. can be mounted on the front base.
·The two shelves are equipped with hooks on both sides for convenient storage of mops, brushes, etc., as well as storing detergents.

Basic Specifications

  • Product Model
    Cleaning Cart
  • Width(mm)
    1168
  • Depth(mm)
    552
  • Height(mm)
    975
  • Body / Option
    Main Body
  • Trusco Code
    421-9121
  • Mass(g)
    17300
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
10,540,462 IDR

Part Number : 6173-88
Days to Ship 12 Day(s)
Standard Unit Price 10,540,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Cleaning Cart
  • Width(mm)
    1168
  • Depth(mm)
    552
  • Height(mm)
    975
  • Body / Option
    Main Body
  • Trusco Code
    421-9121
  • Mass(g)
    17300
  • Specifications
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)