(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Absorber, PIG® Clear Spill Kit (For Hazardous Liquids Such As Acid And Alkali)

Absorber, PIG® Clear Spill Kit (For Hazardous Liquids Such As Acid And Alkali)

Standard Unit Price:
4,469,231 IDR
Days to Ship :
12 Day(s)

Dangerous liquid absorbing material contained in a transparent bag that can be stored separately for each site where different liquids are used.
[Features]
· For this spill kit, absorbent is contained in a transparent bag so the amount remaining can be easily determined at a glance.
· Economical and easy to install at any work site where there is a risk of leakage.
· Includes a disposal bag which is convenient for temporarily storing used absorbent material.
· Compact and space-saving when stored, so it can be loaded onto a truck to be available for use at any time.
· For dangerous liquid substances.
[Applications]
· Convenient for dealing with cases of sudden leakage.
· For use with water, oil, bases, acids and other corrosive liquids.

Basic Specifications

  • Product Model
    Absorbent Material Kits
  • Use
    For Oils, Water, Acids and Alkalines
  • Oil Absorbency
    18.1 L/Set
  • Width(mm)
    406
  • Height(mm)
    457
  • Depth(mm)
    140
  • Trusco Code
    364-6785
  • Mass(g)
    2300
  • Features
    Absorbing material is inside a transparent bag, enabling contents to be visible and remaining amount to be confirmed at a glance.
  • Specifications
    Transparent Bag Type
  • Material
    Polypropylene (PP)
  • Set Content
    HazMat PIG socks (124CR) x 3, HazMat PIG mat (MAT301A) x 12, disposal bag (BAG201-S) x 2
  • Amount Of Content
    1 Set (HazMat Pig[[(R)]] Socks [124CR] X 3 /HazMat Pig[[(R)]] Mat [MAT301A] X 12 / Disposable Bag [BAG201-S] X 2)
Part Number
Amount Of Content

Refine by

  • 1 Set (HazMat Pig[[(R)]] Socks [124CR] X 3 /HazMat Pig[[(R)]] Mat [MAT301A] X 12 / Disposable Bag [BAG201-S] X 2)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (HazMat Pig[[(R)]] Socks [124CR] X 3 /HazMat Pig[[(R)]] Mat [MAT301A] X 12 / Disposable Bag [BAG201-S] X 2)
12 Day(s)
4,469,231 IDR

Part Number : KIT367
Days to Ship 12 Day(s)
Standard Unit Price 4,469,231 IDR
Quantity 1 Set (HazMat Pig[[(R)]] Socks [124CR] X 3 /HazMat Pig[[(R)]] Mat [MAT301A] X 12 / Disposable Bag [BAG201-S] X 2)

Specificationtitle

  • Product Model
    Absorbent Material Kits
  • Use
    For Oils, Water, Acids and Alkalines
  • Oil Absorbency
    18.1 L/Set
  • Width(mm)
    406
  • Height(mm)
    457
  • Depth(mm)
    140
  • Trusco Code
    364-6785
  • Mass(g)
    2300
  • Features
    Absorbing material is inside a transparent bag, enabling contents to be visible and remaining amount to be confirmed at a glance.
  • Specifications
    Transparent Bag Type
  • Material
    Polypropylene (PP)
  • Set Content
    HazMat PIG socks (124CR) x 3, HazMat PIG mat (MAT301A) x 12, disposal bag (BAG201-S) x 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)