(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PIG® Spill Response Bag (for Hazardous Liquids Such as Acid and Alkali)

PIG® Spill Response Bag (for Hazardous Liquids Such as Acid and Alkali)

Standard Unit Price:
9,639,385 IDR
Days to Ship :
Quote

Easily identifiable and easy-to-carry dangerous liquid leakage prevention kit.
[Features]
· Durable waterproof bags are yellow for easy identification.
· Includes handle for convenient carrying and hanging.
· Hook-and-loop tape cover allows the bag to be easily opened and closed.
[Applications]
· For carrying around and hanging on walls.
· Absorbent for dangerous, corrosive liquids such as acids.

Basic Specifications

  • Product Model
    Absorbent Material Kits
  • Use
    For Dangerous Liquids
  • Oil Absorbency
    34.9 L/ set
  • Width(mm)
    495
  • Height(mm)
    533
  • Depth(mm)
    165
  • Trusco Code
    406-0695
  • Mass(g)
    5400
  • Features
    This sturdy and waterproof bag has a safe yellow color that easily stands out.
  • Contents
    Polypropylene (PP)
  • Set Content
    HazMat PIG socks (124CR) x 4, HazMat PIG mat (MAT301A) x 28, disposal bag (BAG201-S) x 5
  • Amount Of Content
    1 Set (HazMat Pig[[(R)]] Socks [124CR] X 4 /HazMat Pig[[(R)]] Mat [MAT301A] X 28 / Disposable Bag [BAG201-S] X 5)
Part Number
Amount Of Content

Refine by

  • 1 Set (HazMat Pig[[(R)]] Socks [124CR] X 4 /HazMat Pig[[(R)]] Mat [MAT301A] X 28 / Disposable Bag [BAG201-S] X 5)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (HazMat Pig[[(R)]] Socks [124CR] X 4 /HazMat Pig[[(R)]] Mat [MAT301A] X 28 / Disposable Bag [BAG201-S] X 5)
Quote
9,639,385 IDR

Part Number : KIT320
Days to Ship Quote
Standard Unit Price 9,639,385 IDR
Quantity 1 Set (HazMat Pig[[(R)]] Socks [124CR] X 4 /HazMat Pig[[(R)]] Mat [MAT301A] X 28 / Disposable Bag [BAG201-S] X 5)

Specificationtitle

  • Product Model
    Absorbent Material Kits
  • Use
    For Dangerous Liquids
  • Oil Absorbency
    34.9 L/ set
  • Width(mm)
    495
  • Height(mm)
    533
  • Depth(mm)
    165
  • Trusco Code
    406-0695
  • Mass(g)
    5400
  • Features
    This sturdy and waterproof bag has a safe yellow color that easily stands out.
  • Contents
    Polypropylene (PP)
  • Set Content
    HazMat PIG socks (124CR) x 4, HazMat PIG mat (MAT301A) x 28, disposal bag (BAG201-S) x 5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)