(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Absorber, Hazmat Pig Mat Perforated (Sheet Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Absorber, Hazmat Pig Mat Perforated (Sheet Type)

Standard Unit Price:
5,093,857 IDR-
Days to Ship :
12 Day(s)

Absorbent that absorbs dangerous liquid substances, including acids and bases.
[Features]
· Equally placed bonding points quickly absorb a large volume of liquid.
· Pad is ideal for wiping up liquids.
· This cleaning tool can also be used for dealing with sudden leakage of dangerous liquid substances.
· For absorbing liquids such as acids and bases as well as dealing with dangerous liquid substances.
· This product can be easily cut along the provided perforations. Helps you to use only the amount you need.
[Applications]
· Convenient for absorption of hazardous liquid substances such as acids and bases, including those used in laboratories.

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Dangerous Liquids
  • Thickness(mm)
    3
  • Features
    Absorbs liquids such as acids and alkalies.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)
Part Number
Amount Of Content

Refine by

  • 1 Box (50 Sheets)
  • 1 Box (100 Sheets)
  • Clear
Oil Absorbency

Refine by

  • 36.2 L/Box
  • 41.8 L/Box
  • 83.6 L / Box
  • Clear
Longitudinal x Side(mm)

Refine by

  • 250×330
  • 380×510
  • Clear
Trusco Code

Refine by

  • 364-6866
  • 406-0873
  • 406-0865
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
83.6 L / Box
380×510
364-6866
12 Day(s)
8,884,000 IDR

Part Number : MAT301A
Days to Ship 12 Day(s)
Standard Unit Price 8,884,000 IDR
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Dangerous Liquids
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    3
  • Trusco Code
    364-6866
  • Mass(g)
    8200
  • Features
    Absorbs liquids such as acids and alkalies.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)
1 Box (50 Sheets)
41.8 L/Box
380×510
406-0865
12 Day(s)
5,133,857 IDR

Part Number : MAT310A
Days to Ship 12 Day(s)
Standard Unit Price 5,133,857 IDR
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Dangerous Liquids
  • Oil Absorbency
    41.8 L/Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    3
  • Trusco Code
    406-0865
  • Mass(g)
    4100
  • Features
    Absorbs liquids such as acids and alkalies.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)
1 Box (100 Sheets)
36.2 L/Box
250×330
406-0873
12 Day(s)
5,093,857 IDR

Part Number : MAT351A
Days to Ship 12 Day(s)
Standard Unit Price 5,093,857 IDR
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Dangerous Liquids
  • Oil Absorbency
    36.2 L/Box
  • Longitudinal x Side(mm)
    250×330
  • Thickness(mm)
    3
  • Trusco Code
    406-0873
  • Mass(g)
    3700
  • Features
    Absorbs liquids such as acids and alkalies.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)