(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PIG® Spill Blocker Dike

PIG® Spill Blocker Dike

Standard Unit Price:
35,094,308 IDR
Days to Ship :
Quote

Damming block that can be used to alter the flow of liquids as well as prevent spreading of leaks and leakage into drains.
[Features]
· Uses a reusable spill blocker dike about 6 cm in height to dam up liquid without absorbing it.
· Features a 2-layer structure with a soft bottom part so it easily hugs the floor and a hard upper part.
· Made of flexible polyurethane. Resistant to water, oil and chemicals.
· Can be easily washed with soap and water.
[Applications]
· Convenient for sudden liquid leakages occurring indoors.
· For leakage prevention.
· ISO14005 compliant.

Basic Specifications

  • Product Model
    Tube
  • Length(m)
    3
  • Height(mm)
    60
  • Trusco Code
    406-0962
  • Mass(g)
    14000
  • Features
    Holds back liquid without absorbing it.
  • Specifications
    String Type
  • Material
    Polyurethane
  • Amount Of Content
    1 Box (1 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (1 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1 pcs)
Quote
35,094,308 IDR

Part Number : PLR204NY
Days to Ship Quote
Standard Unit Price 35,094,308 IDR
Quantity 1 Box (1 pcs)

Specificationtitle

  • Product Model
    Tube
  • Length(m)
    3
  • Height(mm)
    60
  • Trusco Code
    406-0962
  • Mass(g)
    14000
  • Features
    Holds back liquid without absorbing it.
  • Specifications
    String Type
  • Material
    Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)