(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
PIG® Eco-Skimmer SKM210

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PIG® Eco-Skimmer
Part Number: SKM210

Standard Unit Price: 5,306,154 IDR Special Price 5,306,154 IDR
Quantity: 1 Box (12 pcs)
Days to Ship: Quote

Sock repels rainwater and absorbs only oil.
[Features]
· Contains only an absorbent using recycled materials.
· High absorption performance. One unit can absorb a volume of approximately 3.8 L.
· Durable cover is also resistant to ultraviolet rays.
[Applications]
· This product repels rainwater, so it can be used to prevent oil leakage outdoors.
· For oil.

Specifications of SKM210

  • Product Model
    Tube
  • Use
    For Oils
  • Oil Absorbency
    3.8 L/Container
  • Length(m)
    1.22
  • Major Diameter(mm)
    80
  • Trusco Code
    406-1004
  • Mass(g)
    5900
  • Features
    Recyclable material is used for the content.
  • Material
    Polypropylene (PP)

Please check the type/dimensions/specifications of the part SKM210 in the PIG® Eco-Skimmer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)