(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PIG® Economy Skimming Boom

PIG® Economy Skimming Boom

Standard Unit Price:
9,464,616 IDR-
Days to Ship :
12 Day(s)

This versatile oil-only skimmer absorbs oil on both ground and water surfaces.
[Features]
· Absorbs oil from both ground and water surfaces, will not absorb water.
· Includes a rope for easy setup and recovery as well as clips and rings for connecting multiple booms.
· Even when saturated, the boom will remain floating on the surface of the water for easy recovery.
· Durable mesh net is also resistant to ultraviolet rays.
· Primary material: polypropylene.
· For use outdoors as well as with water surfaces, ground surfaces and oils.
[Applications]
· Ideal for use in drainage tanks and water treatment as well as settling ponds, swamps, lakes, rivers, etc.

Basic Specifications

  • Product Model
    Tube
  • Use
    For Oils
  • Length(m)
    3
  • Features
    Absorbs oil from ground surface or water surface but does not absorb water.
  • Material
    Polypropylene (PP), Polyethylene
Part Number
Amount Of Content

Refine by

  • 1 Bag (4 pcs.)
  • 1 Bag (8 pcs.)
  • Clear
Oil Absorbency

Refine by

  • 7.5 L / Piece
  • 22.7 L/pc
  • Clear
Major Diameter(mm)

Refine by

  • 80
  • 130
  • Clear
Trusco Code

Refine by

  • 406-0661
  • 406-0652
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (4 pcs.)
22.7 L/pc
130
406-0652
12 Day(s)
9,464,616 IDR

Part Number : BOM405
Days to Ship 12 Day(s)
Standard Unit Price 9,464,616 IDR
Quantity 1 Bag (4 pcs.)

Specificationtitle

  • Product Model
    Tube
  • Use
    For Oils
  • Oil Absorbency
    22.7 L/pc
  • Length(m)
    3
  • Major Diameter(mm)
    130
  • Trusco Code
    406-0652
  • Mass(g)
    11100
  • Features
    Absorbs oil from ground surface or water surface but does not absorb water.
  • Material
    Polypropylene (PP), Polyethylene
1 Bag (8 pcs.)
7.5 L / Piece
80
406-0661
12 Day(s)
10,544,616 IDR

Part Number : BOM406
Days to Ship 12 Day(s)
Standard Unit Price 10,544,616 IDR
Quantity 1 Bag (8 pcs.)

Specificationtitle

  • Product Model
    Tube
  • Use
    For Oils
  • Oil Absorbency
    7.5 L / Piece
  • Length(m)
    3
  • Major Diameter(mm)
    80
  • Trusco Code
    406-0661
  • Mass(g)
    8400
  • Features
    Absorbs oil from ground surface or water surface but does not absorb water.
  • Material
    Polypropylene (PP), Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)