(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PIG® Skimmer

PIG® Skimmer

Standard Unit Price:
6,587,693 IDR
Days to Ship :
12 Day(s)

This absorbent provides excellent chemical resistance and also absorbs oil found in acid pickling tanks.
[Features]
· Cover and body made from chemically resistant polypropylene that will only absorb oil.
· Even when saturated, this product can be easily recovered while floating on a liquid surface.
· Durable cover resistant to ultraviolet radiation.
[Applications]
· Convenient for use as a means of dealing with floating oil in an oil-water separation tank, rainwater gutter or acid pickling tank, or as a fence for preventing the spread of oil.

Basic Specifications

  • Product Model
    Tube
  • Use
    For Oils
  • Oil Absorbency
    3.8 L/Container
  • Length(m)
    1.22
  • Major Diameter(mm)
    80
  • Trusco Code
    406-0628
  • Mass(g)
    4900
  • Features
    The highly chemical resistant polypropylene cover and insides only absorb oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 pcs)
12 Day(s)
6,587,693 IDR

Part Number : 104PS
Days to Ship 12 Day(s)
Standard Unit Price 6,587,693 IDR
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Model
    Tube
  • Use
    For Oils
  • Oil Absorbency
    3.8 L/Container
  • Length(m)
    1.22
  • Major Diameter(mm)
    80
  • Trusco Code
    406-0628
  • Mass(g)
    4900
  • Features
    The highly chemical resistant polypropylene cover and insides only absorb oil.
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)