(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
PIG® Stat Mat (Antistatic Finish, No Perforation) MAT212A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PIG® Stat Mat (Antistatic Finish, No Perforation)
Part Number: MAT212A

Standard Unit Price: 13,403,077 IDR Special Price 13,403,077 IDR
Quantity: 1 Bag (1 Rolls)
Days to Ship: Quote

Anti-static absorbent material that safely absorbs flammable liquids.
[Features]
· Repels water and absorbs oil and volatile solvents safely.
· The pink bags used in the packaging are also treated via an antistatic process and will not generate static electricity during transportation or storage.
· Can be easily cut using scissors or the included perforations.
· Bonding points are evenly arranged to rapidly absorb a large volume of liquid.
[Applications]
· Can be used for absorbing flammable liquids such as those used in outdoor car maintenance.
· Ideal for recovering gasoline, oil etc., which can catch fire easily due to static electricity.

Specifications of MAT212A

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    150.5 L/Roll
  • Thickness(mm)
    3
  • Width(mm)
    760
  • Length(m)
    45
  • Trusco Code
    406-0741
  • Mass(g)
    14100
  • Features
    This product repels water and absorbs only oil. Ideal for outdoor liquid cleaning work.
  • Specifications
    Perforated, Anti-static Process Finish
  • Material
    Polypropylene (PP)

Please check the type/dimensions/specifications of the part MAT212A in the PIG® Stat Mat (Antistatic Finish, No Perforation) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)