(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PIG® Stat Mat

PIG® Stat Mat

Standard Unit Price:
6,683,589 IDR-
Days to Ship :
1 Day(s) or more

The antistatic treated StatMat is an absorbent material that safely absorbs flammable liquids.
[Features]
·Repels water and safely absorbs only volatile solvents, liquids and oils.
·The pink packaging bag is also anti-static, preventing the generation of static electricity during transportation and storage.
·It can be easily cut with perforations, scissors, or a cutter.
·Evenly spaced bonding points that absorb a lot of liquid quickly.
[Applications]
·Ideal for outdoor car maintenance, cleaning liquids, and absorbing flammable liquids that are easily ignited by static electricity.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Mass(g)
    8200
  • Features
    This product repels water and absorbs only oil. Ideal for outdoor liquid cleaning work.
  • Specifications
    Perforated, Anti-static Process Finish
  • Material
    Polypropylene (PP)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • 1 Box (200 Sheets)
  • Clear
Thickness(mm)

Refine by

  • 1.5
  • 3
  • Clear
Trusco Code

Refine by

  • 406-0768
  • 406-0750
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
3
406-0750
1 Day(s)
6,683,589 IDR

Part Number : MAT214A
Days to Ship 1 Day(s)
Standard Unit Price 6,683,589 IDR
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    3
  • Trusco Code
    406-0750
  • Mass(g)
    8200
  • Features
    This product repels water and absorbs only oil. Ideal for outdoor liquid cleaning work.
  • Specifications
    Perforated, Anti-static Process Finish
  • Material
    Polypropylene (PP)
1 Box (200 Sheets)
1.5
406-0768
Quote
9,244,857 IDR

Part Number : MAT215A
Days to Ship Quote
Standard Unit Price 9,244,857 IDR
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    1.5
  • Trusco Code
    406-0768
  • Mass(g)
    8200
  • Features
    This product repels water and absorbs only oil. Ideal for outdoor liquid cleaning work.
  • Specifications
    Perforated, Anti-static Process Finish
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)