(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protek Glass Squeegee

Click this image to zoom it.

Move the mouse over the image to zoom

Protek Glass Squeegee

Standard Unit Price:
82,770 IDR-
Days to Ship :
1 Day(s)

☆ PROTEC Glass Squeegee
[Features]
· Dedicated glass type.
· Rapidly gather water and diluted detergent solution from glass surfaces. ☆ PROTEC Moisture Lint
[Features]
· Spreads water and diluted detergent uniformly on glass surfaces using a fine raised cloth.
· Dedicated glass type. (Acrylic raised fabric specification) ☆ PROTEC Extendable Pole
[Features]
· The length of this aluminum pole can be adjusted for work in elevated places.
· Moisture Lint
· For use in conjunction with a glass squeegee.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 49
  • 300
  • 350
  • 400
  • 450
  • Clear
Length(mm)

Refine by

  • 140
  • 150
  • 1220~2000
  • 1470~2500
  • 1720~3000
  • 2220~4000
  • Clear
Product Type 2

Refine by

  • Body
  • Combination Goods
  • Clear
Other

Refine by

  • Spare
  • Clear
Detailing Type

Refine by

  • Glass Squeegee Mop Spare
  • Moisture Lint Spare
  • Protech Extension Pole
  • Protech Moisture Lint
  • Protek Glass Squeegee
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
140
Body
-
Protek Glass Squeegee
1 Day(s)
440,154 IDR

Part Number : C75-1-030X-MB
Days to Ship 1 Day(s)
Standard Unit Price 440,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    300
  • Length(mm)
    140
  • Product Type 2
    Body
  • Other
    -
  • Detailing Type
    Protek Glass Squeegee
  • Trusco Code
    000-2216
  • Mass(g)
    220
  • Feature 1
    Exclusively for glass.
  • Feature 2
    Gathers all the water and detergent solution from glass surfaces at one go and quickly collects it.
  • Grip Material
    Synthetic Rubber
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Handle and Push: Brass
1 pc.
300
-
Combination Goods
Spare
Glass Squeegee Mop Spare
1 Day(s)
83,231 IDR

Part Number : C75-1-030X-SP
Days to Ship 1 Day(s)
Standard Unit Price 83,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    300
  • Length(mm)
    -
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Glass Squeegee Mop Spare
  • Trusco Code
    000-2224
  • Mass(g)
    16
  • Feature 1
    -
  • Feature 2
    -
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Synthetic Rubber
1 pc.
350
140
Body
-
Protek Glass Squeegee
1 Day(s)
481,693 IDR

Part Number : C75-1-035X-MB
Days to Ship 1 Day(s)
Standard Unit Price 481,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    350
  • Length(mm)
    140
  • Product Type 2
    Body
  • Other
    -
  • Detailing Type
    Protek Glass Squeegee
  • Trusco Code
    000-2232
  • Mass(g)
    240
  • Feature 1
    Exclusively for glass.
  • Feature 2
    Gathers all the water and detergent solution from glass surfaces at one go and quickly collects it.
  • Grip Material
    Synthetic Rubber
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Handle and Push: Brass
1 pc.
350
-
Combination Goods
Spare
Glass Squeegee Mop Spare
1 Day(s)
82,770 IDR

Part Number : C75-1-035X-SP
Days to Ship 1 Day(s)
Standard Unit Price 82,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    350
  • Length(mm)
    -
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Glass Squeegee Mop Spare
  • Trusco Code
    000-2241
  • Mass(g)
    18
  • Feature 1
    -
  • Feature 2
    -
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Synthetic Rubber
1 pc.
400
140
Body
-
Protek Glass Squeegee
1 Day(s)
509,077 IDR

Part Number : C75-1-040X-MB
Days to Ship 1 Day(s)
Standard Unit Price 509,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    400
  • Length(mm)
    140
  • Product Type 2
    Body
  • Other
    -
  • Detailing Type
    Protek Glass Squeegee
  • Trusco Code
    504-0361
  • Mass(g)
    260
  • Feature 1
    Exclusively for glass.
  • Feature 2
    Gathers all the water and detergent solution from glass surfaces at one go and quickly collects it.
  • Grip Material
    Synthetic Rubber
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Handle and Push: Brass
1 pc.
400
-
Combination Goods
Spare
Glass Squeegee Mop Spare
1 Day(s)
96,770 IDR

Part Number : C75-1-040X-SP
Days to Ship 1 Day(s)
Standard Unit Price 96,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    400
  • Length(mm)
    -
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Glass Squeegee Mop Spare
  • Trusco Code
    504-0370
  • Mass(g)
    20
  • Feature 1
    -
  • Feature 2
    -
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Synthetic Rubber
1 pc.
450
140
Body
-
Protek Glass Squeegee
1 Day(s)
522,924 IDR

Part Number : C75-1-045X-MB
Days to Ship 1 Day(s)
Standard Unit Price 522,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    450
  • Length(mm)
    140
  • Product Type 2
    Body
  • Other
    -
  • Detailing Type
    Protek Glass Squeegee
  • Trusco Code
    000-2259
  • Mass(g)
    280
  • Feature 1
    Exclusively for glass.
  • Feature 2
    Gathers all the water and detergent solution from glass surfaces at one go and quickly collects it.
  • Grip Material
    Synthetic Rubber
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Handle and Push: Brass
1 pc.
450
-
Combination Goods
Spare
Glass Squeegee Mop Spare
1 Day(s)
96,770 IDR

Part Number : C75-1-045X-SP
Days to Ship 1 Day(s)
Standard Unit Price 96,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    450
  • Length(mm)
    -
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Glass Squeegee Mop Spare
  • Trusco Code
    000-2267
  • Mass(g)
    22
  • Feature 1
    -
  • Feature 2
    -
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Synthetic Rubber
1 pc.
350
150
Body
-
Protech Moisture Lint
1 Day(s)
564,000 IDR

Part Number : C75-2-035X-MB
Days to Ship 1 Day(s)
Standard Unit Price 564,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    350
  • Length(mm)
    150
  • Product Type 2
    Body
  • Other
    -
  • Detailing Type
    Protech Moisture Lint
  • Trusco Code
    000-2194
  • Mass(g)
    220
  • Feature 1
    Water or diluted detergents can be spread evenly on a glass surface with fine raised fabric.
  • Feature 2
    Exclusively for glass. (Acrylic napped fabric type)
  • Grip Material
    Nylon
  • Blanket Material
    Acrylic
  • Handle Material
    -
  • Material
    -
1 pc.
350
-
Combination Goods
Spare
Moisture Lint Spare
1 Day(s)
371,385 IDR

Part Number : C75-2-035X-SP
Days to Ship 1 Day(s)
Standard Unit Price 371,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    350
  • Length(mm)
    -
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Moisture Lint Spare
  • Trusco Code
    000-2208
  • Mass(g)
    64
  • Feature 1
    -
  • Feature 2
    -
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Acrylic
1 pc.
450
150
Body
-
Protech Moisture Lint
1 Day(s)
618,924 IDR

Part Number : C75-2-045X-MB
Days to Ship 1 Day(s)
Standard Unit Price 618,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    450
  • Length(mm)
    150
  • Product Type 2
    Body
  • Other
    -
  • Detailing Type
    Protech Moisture Lint
  • Trusco Code
    504-0655
  • Mass(g)
    230
  • Feature 1
    Water or diluted detergents can be spread evenly on a glass surface with fine raised fabric.
  • Feature 2
    Exclusively for glass. (Acrylic napped fabric type)
  • Grip Material
    Nylon
  • Blanket Material
    Acrylic
  • Handle Material
    -
  • Material
    -
1 pc.
450
-
Combination Goods
Spare
Moisture Lint Spare
1 Day(s)
413,385 IDR

Part Number : C75-2-045X-SP
Days to Ship 1 Day(s)
Standard Unit Price 413,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    450
  • Length(mm)
    -
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Moisture Lint Spare
  • Trusco Code
    504-0663
  • Mass(g)
    78
  • Feature 1
    -
  • Feature 2
    -
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    -
  • Material
    Acrylic
1 pc.
49
1220~2000
Combination Goods
Spare
Protech Extension Pole
1 Day(s)
894,462 IDR

Part Number : C75-6-200X-MB
Days to Ship 1 Day(s)
Standard Unit Price 894,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    49
  • Length(mm)
    1220~2000
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Protech Extension Pole
  • Trusco Code
    000-2275
  • Mass(g)
    550
  • Feature 1
    This is an aluminum pole for elevated work use.
  • Feature 2
    Use it with a moisture lint and glass squeegee.
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    Aluminum
  • Material
    -
1 pc.
49
1470~2500
Combination Goods
Spare
Protech Extension Pole
1 Day(s)
1,004,308 IDR

Part Number : C75-6-250X-MB
Days to Ship 1 Day(s)
Standard Unit Price 1,004,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    49
  • Length(mm)
    1470~2500
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Protech Extension Pole
  • Trusco Code
    000-2283
  • Mass(g)
    650
  • Feature 1
    This is an aluminum pole for elevated work use.
  • Feature 2
    Use it with a moisture lint and glass squeegee.
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    Aluminum
  • Material
    -
1 pc.
49
1720~3000
Combination Goods
Spare
Protech Extension Pole
1 Day(s)
1,114,154 IDR

Part Number : C75-6-300X-MB
Days to Ship 1 Day(s)
Standard Unit Price 1,114,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    49
  • Length(mm)
    1720~3000
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Protech Extension Pole
  • Trusco Code
    000-2291
  • Mass(g)
    750
  • Feature 1
    This is an aluminum pole for elevated work use.
  • Feature 2
    Use it with a moisture lint and glass squeegee.
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    Aluminum
  • Material
    -
1 pc.
49
2220~4000
Combination Goods
Spare
Protech Extension Pole
1 Day(s)
1,334,308 IDR

Part Number : C75-6-400X-MB
Days to Ship 1 Day(s)
Standard Unit Price 1,334,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    49
  • Length(mm)
    2220~4000
  • Product Type 2
    Combination Goods
  • Other
    Spare
  • Detailing Type
    Protech Extension Pole
  • Trusco Code
    244-6197
  • Mass(g)
    900
  • Feature 1
    This is an aluminum pole for elevated work use.
  • Feature 2
    Use it with a moisture lint and glass squeegee.
  • Grip Material
    -
  • Blanket Material
    -
  • Handle Material
    Aluminum
  • Material
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)