(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vertical Horizontal Brush Spare

Vertical Horizontal Brush Spare

Standard Unit Price:
212,308 IDR
Days to Ship :
12 Day(s)

The orientation of the brush can be changed between vertical and horizontal modes as needed for different locations.

Basic Specifications

  • Product Type 1
    Deck Brush
  • Width(mm)
    185
  • Other
    Spare
  • Trusco Code
    303-5417
  • Mass(g)
    250
  • Feature 1
    The direction of the brush can be freely changed between horizontal and vertical positions to match the location.
  • Feature 2
    With a wing screw, easy replacement is possible.
  • Handle Material
    Tree
  • Shell Material
    Tree
  • Hair Material
    Recycled Polyethylene
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
212,308 IDR

Part Number : CL492-000U-SP
Days to Ship 12 Day(s)
Standard Unit Price 212,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Deck Brush
  • Width(mm)
    185
  • Other
    Spare
  • Trusco Code
    303-5417
  • Mass(g)
    250
  • Feature 1
    The direction of the brush can be freely changed between horizontal and vertical positions to match the location.
  • Feature 2
    With a wing screw, easy replacement is possible.
  • Handle Material
    Tree
  • Shell Material
    Tree
  • Hair Material
    Recycled Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)