(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Resistant Dryer Spare

Oil Resistant Dryer Spare

Standard Unit Price:
101,539 IDR-
Days to Ship :
1 Day(s)

[Features]
· This dryer employs a type of rubber which is highly durable against oils and is capable of removing wastewater and oils evenly.
[Applications]
· For cleaning of plant sites where oils are frequently used.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Other
    Spare
  • Mass(g)
    200
  • Feature 1
    A dryer with highly oil resistant rubber that removes sewage evenly.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    NBR
  • Handle Material
    O25.4 Steel Pipe (Polyethylene Adhesive Film)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 400
  • 480
  • Clear
Trusco Code

Refine by

  • 402-2564
  • 402-2548
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
1 pc.
400
402-2548
1 Day(s)
101,539 IDR

Part Number : CL-939-102-0
Days to Ship 1 Day(s)
Standard Unit Price 101,539 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    400
  • Other
    Spare
  • Trusco Code
    402-2548
  • Mass(g)
    200
  • Feature 1
    A dryer with highly oil resistant rubber that removes sewage evenly.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    NBR
  • Handle Material
    O25.4 Steel Pipe (Polyethylene Adhesive Film)
1 pc.
480
402-2564
1 Day(s)
115,385 IDR

Part Number : CL-939-104-0
Days to Ship 1 Day(s)
Standard Unit Price 115,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    480
  • Other
    Spare
  • Trusco Code
    402-2564
  • Mass(g)
    200
  • Feature 1
    A dryer with highly oil resistant rubber that removes sewage evenly.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    NBR
  • Handle Material
    O25.4 Steel Pipe (Polyethylene Adhesive Film)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A rubber that has high durability against oil is adopted, it is a dryer that can remove dirty oil and water evenly.

Specification

●SPQ(piece):40

Materials

●Handle: Φ25.4 Steel Pipe(polyethylene adhesive coat)
●Head: Steel(chrome plating) 
●Blade: NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)