(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multipurpose Sui Clean, for Both Dry and Wet Applications, Large Capacity Type Power Supply: Three-Phase 200 V

Multipurpose Sui Clean, for Both Dry and Wet Applications, Large Capacity Type Power Supply: Three-Phase 200 V

Standard Unit Price:
68,532,308 IDR
Days to Ship :
Quote

[Features]
・ EG tank with overwhelming ease of use, suction performance, and easy dust disposal
・ Continuous suction of dust, liquids and oils
・ Equipped with three 1,080 W motors.
・ Smooth descent is possible by controlling the damper of the EG tank
・ The filter area is 2.3m2! The maintenance cycle becomes longer, and the suction power lasts for a long time.
・ Built-in manual duster that keeps the filter clean without getting your hands dirty
・ Attaching and detaching the EG tank just by operating the lever

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Detailing Type
    Power Supply: Three-Phase 200 V
  • Power Consumption(W)
    3500
  • Dust Collection Capacity(L)
    40
  • Trusco Code
    333-7197
  • Mass(g)
    55000
  • Power
    Three-Phase 200 V
  • Water Suction Capacity(L)
    35
  • Maximum Vacuum Pressure(kpa)
    28
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    6.6
  • Noise Value(dB)
    78
  • Dimension Width(mm)
    640
  • Dimension Depth(mm)
    780
  • Dimension Height(mm)
    1020
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
68,532,308 IDR

Part Number : SV-S3303EG
Days to Ship Quote
Standard Unit Price 68,532,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Detailing Type
    Power Supply: Three-Phase 200 V
  • Power Consumption(W)
    3500
  • Dust Collection Capacity(L)
    40
  • Trusco Code
    333-7197
  • Mass(g)
    55000
  • Power
    Three-Phase 200 V
  • Water Suction Capacity(L)
    35
  • Maximum Vacuum Pressure(kpa)
    28
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    6.6
  • Noise Value(dB)
    78
  • Dimension Width(mm)
    640
  • Dimension Depth(mm)
    780
  • Dimension Height(mm)
    1020

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)