(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wet & Dry Cleaner (for Both Wet and Dry)

Wet & Dry Cleaner (for Both Wet and Dry)

Standard Unit Price:
6,789,429 IDR
Days to Ship :
Quote

[Features]
· Capable of suctioning a wide range of materials from general waste to water or juice spilled on floors.

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Power Consumption(W)
    1100
  • Dust Collection Capacity(L)
    8
  • Trusco Code
    342-8451
  • Mass(g)
    7000
  • Power
    Single-Phase 100 V
  • Water Suction Capacity(L)
    6.5
  • Maximum Vacuum Pressure(kpa)
    23
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.6
  • Noise Value(dB)
    73
  • Dimension Width(mm)
    340
  • Dimension Depth(mm)
    360
  • Dimension Height(mm)
    485
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
6,789,429 IDR

Part Number : SAV-110R
Days to Ship Quote
Standard Unit Price 6,789,429 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Power Consumption(W)
    1100
  • Dust Collection Capacity(L)
    8
  • Trusco Code
    342-8451
  • Mass(g)
    7000
  • Power
    Single-Phase 100 V
  • Water Suction Capacity(L)
    6.5
  • Maximum Vacuum Pressure(kpa)
    23
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.6
  • Noise Value(dB)
    73
  • Dimension Width(mm)
    340
  • Dimension Depth(mm)
    360
  • Dimension Height(mm)
    485

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)