(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PE Packaging Cloth Natural

PE Packaging Cloth Natural

Standard Unit Price:
3,861,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Cross sheet fabric with greater strength than stretch film and polyethylene film, suiting use as a packaging material.
· Laminated on one side only and waterproof for a wide range of applications.
[Applications]
· Cloth for packaging, cloth for packing, simple covering, etc.

Basic Specifications

  • Product Model
    Cloth (Woven Material)
  • Thickness(mm)
    0.22
  • Width(mm)
    1800
  • Length(m)
    100
  • Color
    Natural
  • Trusco Code
    354-7574
  • Material
    Polyethylene (PE)
  • Features
    As it has been laminated on one side and is waterproof, it can be used in a wide range of applications.
  • Use
    Packing cloth, wrapping cloth, simple covering, etc.
  • Mass(kg)
    20
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s) or more
3,861,000 IDR

Part Number : NC18S
Days to Ship 8 Day(s) or more
Standard Unit Price 3,861,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Model
    Cloth (Woven Material)
  • Thickness(mm)
    0.22
  • Width(mm)
    1800
  • Length(m)
    100
  • Color
    Natural
  • Trusco Code
    354-7574
  • Material
    Polyethylene (PE)
  • Features
    As it has been laminated on one side and is waterproof, it can be used in a wide range of applications.
  • Use
    Packing cloth, wrapping cloth, simple covering, etc.
  • Mass(kg)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)