(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
U-Gel Powder YGP-6

U-Gel Powder YGP-6

Standard Unit Price:
172,308 IDR
Days to Ship :
1 Day(s)

Powder type natural detergent that does not contain phosphate and is suitable for factories that handle oils and fats.
[Features]
· This product does not contain phosphate that causes eutrophication (red tide) in rivers, seas, and lakes.
· A detergent made of natural coconut oil. As it is highly safe and decomposes quickly, there is no concern needed for wastewater pollution.
· Contains perlite and removes tough grease stains.
[Applications]
· For factories where oil or grease which is hard to remove is used.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Powder type
  • Container shape
    Other
  • Scrub
    NA
  • Main Ingredient
    Surfactants, Pearlite, Washing Auxiliary Agent
  • Trusco Code
    227-7590
  • Application
    For factories where oil or grease which is hard to remove is used.
  • Features
    This product does not contain phosphate that causes eutrophication (red water source) in rivers, seas, and lakes. Its main raw material is a natural coconut oil-based detergent. As it is highly safe and decomposes quickly, there is no concern needed for wastewater pollution. It can remove stubborn oil stains because it contains pearlite.
  • Mass(g)
    6300
  • Amount Of Content
    1 Box (6 kg)
Part Number
Amount Of Content

Refine by

  • 1 Box (6 kg)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (6 kg)
1 Day(s)
172,308 IDR

Part Number : YGP-6
Days to Ship 1 Day(s)
Standard Unit Price 172,308 IDR
Quantity 1 Box (6 kg)

Specificationtitle

  • Product Type
    Powder type
  • Container shape
    Other
  • Scrub
    NA
  • Main Ingredient
    Surfactants, Pearlite, Washing Auxiliary Agent
  • Trusco Code
    227-7590
  • Application
    For factories where oil or grease which is hard to remove is used.
  • Features
    This product does not contain phosphate that causes eutrophication (red water source) in rivers, seas, and lakes. Its main raw material is a natural coconut oil-based detergent. As it is highly safe and decomposes quickly, there is no concern needed for wastewater pollution. It can remove stubborn oil stains because it contains pearlite.
  • Mass(g)
    6300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)