(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dust Collection Work Bench "Personal YES" (Desktop Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Dust Collection Work Bench "Personal YES" (Desktop Type)

Standard Unit Price:
28,809,231 IDR-
Days to Ship :
Quote

[Features]
· Workbench with dry dust collector (desktop type).
· Simply install it to an existing workbench to give it a dust collecting function.
· The installation is simple and does not require piping. It can be used immediately.
[Applications]
· As a workbench for detailed polishing or cleaning of precision parts.
· For preventing reattachment of dust.
· For users processing light electric or precision products, etc.

Basic Specifications

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Single-phase 100
  • Specifications
    Transparent plastic clear hood (separately available optional accessory)
  • Features
    Simply install it to an existing workbench to give it a dust collecting function.
  • Features 2
    The installation is simple and does not require piping. It can be used immediately.
  • Application
    As a workbench for detailed polishing or cleaning of precision parts. For preventing fine particles from readhering, low-voltage or precision components manufacturers.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Output (kW)

Refine by

  • 0.2
  • 0.3
  • Clear
Dust collection capacity (L)

Refine by

  • 2.7
  • 4
  • Clear
Air Volume (50/60 Hz)(m³/min)

Refine by

  • 3.4/4.1
  • 5.6/6.6
  • Clear
Noise value (50/60 Hz)(dB(A))

Refine by

  • 63/66
  • 66/69
  • Clear
Main Body Dimension Width(mm)

Refine by

  • 350
  • 420
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.2
2.7
3.4/4.1
63/66
350
Quote
28,809,231 IDR

Part Number : YES200LDA
Days to Ship Quote
Standard Unit Price 28,809,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Single-phase 100
  • Output (kW)
    0.2
  • Dust collection capacity (L)
    2.7
  • Air Volume (50/60 Hz)(m³/min)
    3.4/4.1
  • Noise value (50/60 Hz)(dB(A))
    63/66
  • Main Body Dimension Width(mm)
    350
  • Main Body Dimension Depth(mm)
    614
  • Main Body Dimension Height(mm)
    444
  • Trusco Code
    467-4995
  • Specifications
    Transparent plastic clear hood (separately available optional accessory)
  • Mass(g)
    28000
  • Features
    Simply install it to an existing workbench to give it a dust collecting function.
  • Features 2
    The installation is simple and does not require piping. It can be used immediately.
  • Application
    As a workbench for detailed polishing or cleaning of precision parts. For preventing fine particles from readhering, low-voltage or precision components manufacturers.
1 unit
0.3
4
5.6/6.6
66/69
420
Quote
45,427,692 IDR

Part Number : YES300LDA
Days to Ship Quote
Standard Unit Price 45,427,692 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Single-phase 100
  • Output (kW)
    0.3
  • Dust collection capacity (L)
    4
  • Air Volume (50/60 Hz)(m³/min)
    5.6/6.6
  • Noise value (50/60 Hz)(dB(A))
    66/69
  • Main Body Dimension Width(mm)
    420
  • Main Body Dimension Depth(mm)
    714
  • Main Body Dimension Height(mm)
    494
  • Trusco Code
    467-5037
  • Specifications
    Transparent plastic clear hood (separately available optional accessory)
  • Mass(g)
    44000
  • Features
    Simply install it to an existing workbench to give it a dust collecting function.
  • Features 2
    The installation is simple and does not require piping. It can be used immediately.
  • Application
    As a workbench for detailed polishing or cleaning of precision parts. For preventing fine particles from readhering, low-voltage or precision components manufacturers.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)