(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bag Filter Type Dust Collector RSV

Bag Filter Type Dust Collector RSV

Standard Unit Price:
53,143,077 IDR-
Days to Ship :
Quote

Basic Specifications

  • Product Type
    Dust Collectors
  • Power supply (V)
    Three-phase 200
  • Specifications
    Dust removal method: manual
  • Features
    Simply move the shaking lever to cause dust attached to the filter to fall off. A strong intake force is maintained even over a long period of extended use. The small and strong motor uses a turbo fan to increase in intake power to another level. Removal of the dust collection bucket is performed by simply lowering the attached handle for easy dust disposal.
  • Use
    For machining at the time of operation of various manufacturing machineries, and dust collection when the operation is stopped. Useful for packing of powder, stone grinding, powder loading, draft chamber work.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Output (kW)

Refine by

  • 0.75
  • 1.5
  • 2.2
  • 3.7
  • Clear
Dust collection capacity (L)

Refine by

  • 13
  • 42
  • 95
  • Clear
Air Volume [50 / 60 Hz](m3/min)

Refine by

  • 10/13
  • 27/27
  • 36/36
  • 65/65
  • Clear
Noise Level [50 / 60 Hz](dB(A))

Refine by

  • 64
  • 65~69
  • 66
  • 71
  • Clear
Width(mm)

Refine by

  • 530
  • 700
  • 940
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.75
13
10/13
65~69
530
Quote
53,143,077 IDR

Part Number : RSV-211B
Days to Ship Quote
Standard Unit Price 53,143,077 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Collectors
  • Power supply (V)
    Three-phase 200
  • Output (kW)
    0.75
  • Dust collection capacity (L)
    13
  • Air Volume [50 / 60 Hz](m3/min)
    10/13
  • Noise Level [50 / 60 Hz](dB(A))
    65~69
  • Width(mm)
    530
  • Depth(mm)
    426
  • Height(mm)
    735
  • Suction Aperture(mm)
    100
  • Trusco Code
    467-6661
  • Specifications
    Dust removal method: manual
  • Standard Electricity Consumption Fee(Yen/h)
    8.3
  • Mass(g)
    53000
  • Features
    Simply move the shaking lever to cause dust attached to the filter to fall off. A strong intake force is maintained even over a long period of extended use. The small and strong motor uses a turbo fan to increase in intake power to another level. Removal of the dust collection bucket is performed by simply lowering the attached handle for easy dust disposal.
  • Use
    For machining at the time of operation of various manufacturing machineries, and dust collection when the operation is stopped. Useful for packing of powder, stone grinding, powder loading, draft chamber work.
1 unit
1.5
42
27/27
64
700
Quote
87,000,000 IDR

Part Number : RSV-522B
Days to Ship Quote
Standard Unit Price 87,000,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Collectors
  • Power supply (V)
    Three-phase 200
  • Output (kW)
    1.5
  • Dust collection capacity (L)
    42
  • Air Volume [50 / 60 Hz](m3/min)
    27/27
  • Noise Level [50 / 60 Hz](dB(A))
    64
  • Width(mm)
    700
  • Depth(mm)
    626
  • Height(mm)
    1618
  • Suction Aperture(mm)
    150
  • Trusco Code
    467-6670
  • Specifications
    Dust removal method: manual
  • Standard Electricity Consumption Fee(Yen/h)
    16.5
  • Mass(g)
    109000
  • Features
    Simply move the shaking lever to cause dust attached to the filter to fall off. A strong intake force is maintained even over a long period of extended use. The small and strong motor uses a turbo fan to increase in intake power to another level. Removal of the dust collection bucket is performed by simply lowering the attached handle for easy dust disposal.
  • Use
    For machining at the time of operation of various manufacturing machineries, and dust collection when the operation is stopped. Useful for packing of powder, stone grinding, powder loading, draft chamber work.
1 unit
2.2
42
36/36
66
700
Quote
89,733,846 IDR

Part Number : RSV-523B
Days to Ship Quote
Standard Unit Price 89,733,846 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Collectors
  • Power supply (V)
    Three-phase 200
  • Output (kW)
    2.2
  • Dust collection capacity (L)
    42
  • Air Volume [50 / 60 Hz](m3/min)
    36/36
  • Noise Level [50 / 60 Hz](dB(A))
    66
  • Width(mm)
    700
  • Depth(mm)
    626
  • Height(mm)
    1618
  • Suction Aperture(mm)
    150
  • Trusco Code
    467-6688
  • Specifications
    Dust removal method: manual
  • Standard Electricity Consumption Fee(Yen/h)
    24.2
  • Mass(g)
    110000
  • Features
    Simply move the shaking lever to cause dust attached to the filter to fall off. A strong intake force is maintained even over a long period of extended use. The small and strong motor uses a turbo fan to increase in intake power to another level. Removal of the dust collection bucket is performed by simply lowering the attached handle for easy dust disposal.
  • Use
    For machining at the time of operation of various manufacturing machineries, and dust collection when the operation is stopped. Useful for packing of powder, stone grinding, powder loading, draft chamber work.
1 unit
3.7
95
65/65
71
940
Quote
155,552,308 IDR

Part Number : RSV-605B
Days to Ship Quote
Standard Unit Price 155,552,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Collectors
  • Power supply (V)
    Three-phase 200
  • Output (kW)
    3.7
  • Dust collection capacity (L)
    95
  • Air Volume [50 / 60 Hz](m3/min)
    65/65
  • Noise Level [50 / 60 Hz](dB(A))
    71
  • Width(mm)
    940
  • Depth(mm)
    890
  • Height(mm)
    2185
  • Suction Aperture(mm)
    250
  • Trusco Code
    467-6696
  • Specifications
    Dust removal method: manual
  • Standard Electricity Consumption Fee(Yen/h)
    40.7
  • Mass(g)
    250000
  • Features
    Simply move the shaking lever to cause dust attached to the filter to fall off. A strong intake force is maintained even over a long period of extended use. The small and strong motor uses a turbo fan to increase in intake power to another level. Removal of the dust collection bucket is performed by simply lowering the attached handle for easy dust disposal.
  • Use
    For machining at the time of operation of various manufacturing machineries, and dust collection when the operation is stopped. Useful for packing of powder, stone grinding, powder loading, draft chamber work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)