(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
General Purpose Dust Collector VNA-15-50HZ

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

General Purpose Dust Collector
Part Number: VNA-15-50HZ

Standard Unit Price: 58,100,770 IDR Special Price 58,100,770 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
· A standard dust collector of the VNA series with proved records and reliability.
· Classic dust collection machine configured with a sewn filter.
[Applications]
· Dust collector for dry dust.

Specifications of VNA-15-50HZ

  • Product Type
    Dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    0.75
  • Dust collection capacity (L)
    18
  • Air volume (50/60 Hz)(m³/min)
    7.5
  • Noise value (50/60 Hz)(dB(A))
    65
  • Width(mm)
    650
  • Depth(mm)
    400
  • Height(mm)
    1205
  • Suction Aperture Diameter(mm)
    127
  • Power Supply Frequency(HZ)
    50
  • Trusco Code
    455-5902
  • Specifications
    Dust removal method: manual
  • Mass(g)
    90000
  • Features
    Typical dust collection machine configured with a sewn filter.
  • Application
    Fine Powder Dust Collector

Please check the type/dimensions/specifications of the part VNA-15-50HZ in the General Purpose Dust Collector series.

Products like this...

Part Number
VNA-15-60HZ
VNA-30-50HZ
VNA-30-60HZ
VNA-45-50HZ
VNA-45-60HZ
VNA-60-50HZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput (kW) Dust collection capacity (L) Air volume (50/60 Hz)
(m³/min)
Noise value (50/60 Hz)
(dB(A))
Width
(mm)
Depth
(mm)
Height
(mm)
Suction Aperture Diameter
(mm)
Power Supply Frequency
(HZ)
Trusco Code Mass
(g)
Amount Of Content

58,100,770 IDR

1 Piece(s) Quote 0.75187.565650400120512760455-591190000-

97,645,385 IDR

1 Piece(s) Quote 1.5251565650650149215050455-5929140000-

97,645,385 IDR

1 Piece(s) Quote 1.5251565650650149215060455-5937140000-

130,406,837 IDR

1 Piece(s) Quote 2.2362265850650154220050455-5945175000-

130,406,837 IDR

1 Piece(s) Quote 2.2362265850650154220060455-5953175000-

172,340,770 IDR

1 Piece(s) Quote 3.75030681100700165220050455-5961260000-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)