(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
General Work Mask, with/without Activated Charcoal

General Work Mask, with/without Activated Charcoal

Standard Unit Price:
315,846 IDR
Days to Ship :
1 Day(s)

[Features]
· Easy to wear, enabling a user to speak while wearing a mask.
[Applications]
· Countermeasures for dust, pollen, etc.

(i)Caution

  • Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Basic Specifications

  • Specifications
    • STOCK
  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, over-the-ear type
  • Structure
    No Activated Carbon
  • Trusco Code
    286-8733
  • Mass(g)
    (per 1 sheet) 15
  • Features
    Easy to wear, enabling a user to speak while wearing a mask.
  • Amount Of Content
    1 Box (20 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (20 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 Sheets)
1 Day(s)
315,846 IDR

Part Number : TMK-20E
Days to Ship 1 Day(s)
Standard Unit Price 315,846 IDR
Quantity 1 Box (20 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, over-the-ear type
  • Structure
    No Activated Carbon
  • Trusco Code
    286-8733
  • Mass(g)
    (per 1 sheet) 15
  • Features
    Easy to wear, enabling a user to speak while wearing a mask.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)