(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Filter for Replacement Type Dust Mask, Filter Material

Filter for Replacement Type Dust Mask, Filter Material

Standard Unit Price:
141,538 IDR
Days to Ship :
1 Day(s)

Water-repellent and oil-repellent filter repels both water and oil. Wide surface area filter for easier breathing.

Basic Specifications

  • Product Model
    Replacement Parts
  • Particle Collection Efficiency(%)
    95
  • Applicable Model
    DR28SU2K-M,DR76DSU2K-M
  • Trusco Code
    420-3429
  • Mass(g)
    15
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
U2K
1 pc.
1 Day(s)
141,538 IDR

Part Number : U2K
Days to Ship 1 Day(s)
Standard Unit Price 141,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Replacement Parts
  • Particle Collection Efficiency(%)
    95
  • Applicable Model
    DR28SU2K-M,DR76DSU2K-M
  • Trusco Code
    420-3429
  • Mass(g)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)