(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Explosion-Proof Type Hand Lamp Cable

Explosion-Proof Type Hand Lamp Cable

Standard Unit Price:
1,170,616 IDR
Days to Ship :
Quote

[Features]
Power cord for EXSL-27 that can be used for LED lighting in hazardous explosion-proof areas.
[Applications]
Used for power cord for EXSL-27

Basic Specifications

  • Product Model
    Other
  • Other
    Option
  • Trusco Code
    459-1283
  • Mass(g)
    310
  • Major Diameter(mm)
    16
  • Specifications
    Technological standard Exd II CT5 for both 50 Hz and 60 Hz to light inverter
  • Rain-proof Dust-proof Structure
    IP66
  • Amount Of Content
    1m
Part Number
Amount Of Content

Refine by

  • 1m
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1m
Quote
1,170,616 IDR

Part Number : 3PNCT2SQ3C
Days to Ship Quote
Standard Unit Price 1,170,616 IDR
Quantity 1m

Specificationtitle

  • Product Model
    Other
  • Other
    Option
  • Trusco Code
    459-1283
  • Mass(g)
    310
  • Major Diameter(mm)
    16
  • Specifications
    Technological standard Exd II CT5 for both 50 Hz and 60 Hz to light inverter
  • Rain-proof Dust-proof Structure
    IP66

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)