(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Fluorescent Lamp, Hand Lamp Flow Light FCS-0

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fluorescent Lamp, Hand Lamp Flow Light
Part Number: FCS-0

Standard Unit Price: 3,266,154 IDR Special Price 3,266,154 IDR
Quantity: 1 unit
Days to Ship: 8 Day(s) or more

[Features]
·This fluorescent lamp is energy saving and has a long lifespan.
·Comes with a glove that has a lens effect that allows light to reach narrow depths.

Specificationtitle

  • Product types
    Fluorescent Light
  • Brightness(lm)
    840
  • Shape
    With Hook
  • Power Supply
    AC
  • Cord Length(m)
    0.3
  • Overall Length(mm)
    419
  • Voltage(V)
    100
  • Power Consumption(W)
    13
  • Trusco Code
    370-3151
  • Mass(g)
    500
  • Features
    A fluorescent hand lamp which is easy to grip.
  • Electrical wire category
    VCT 0.75 mm2 x 2 Cores

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)