(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluorescent Lamp, PIKAPACK

Fluorescent Lamp, PIKAPACK

Standard Unit Price:
295,693 IDR-
Days to Ship :
Quote

[Features]
· Ideal for scatter prevention when broken.
· Attaches easily by simply inserting an existing fluorescent light.
· It increases the illuminance directly underneath it and saves power.
· UV is cut by 99%, thereby preventing discoloration/fading of products/assets, etc.
· It cuts the wavelengths that attract insects and makes insects less likely to come close.
· As it can be cut with scissors, it may also support non-compatible types.
· Lamp image reduction: Signs are more evenly illuminated thanks to light diffusion.
· Since it can be cut using scissors, it can support various sizes not limited to 40 W / 110 W.
[Applications]
· For use at factories, schools, kindergartens, offices, shops, hospitals, nursing care facilities, public facilities, and general households

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Compatible Types

Refine by

  • 40 type
  • 110 type
  • Clear
Length(mm)

Refine by

  • 1190
  • 2365
  • Clear
Detailing Type

Refine by

  • Diffusion type
  • Reflective Type
  • Clear
Color

Refine by

  • Translucent (Transparent surface), White (Reflecting surface)
  • Transparent (Transparent Side), Mirror Side (Reflective Side)
  • Clear
Width(mm)

Refine by

  • 78
  • 88
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40 type
1190
Diffusion type
Translucent (Transparent surface), White (Reflecting surface)
78
Quote
295,693 IDR

Part Number : YS-PKP-K40
Days to Ship Quote
Standard Unit Price 295,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Compatible Types
    40 type
  • Length(mm)
    1190
  • Detailing Type
    Diffusion type
  • Color
    Translucent (Transparent surface), White (Reflecting surface)
  • Width(mm)
    78
  • Thickness(mm)
    0.4
  • Trusco Code
    412-7650
  • Mass(g)
    30
  • Material
    PET Plastic
1 pc.
110 type
2365
Diffusion type
Translucent (Transparent surface), White (Reflecting surface)
88
Quote
607,847 IDR

Part Number : YS-PKP-K110
Days to Ship Quote
Standard Unit Price 607,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Compatible Types
    110 type
  • Length(mm)
    2365
  • Detailing Type
    Diffusion type
  • Color
    Translucent (Transparent surface), White (Reflecting surface)
  • Width(mm)
    88
  • Thickness(mm)
    0.4
  • Trusco Code
    412-7641
  • Mass(g)
    67
  • Material
    PET Plastic
1 pc.
110 type
2365
Reflective Type
Transparent (Transparent Side), Mirror Side (Reflective Side)
88
Quote
387,385 IDR

Part Number : YS-PKP-M110
Days to Ship Quote
Standard Unit Price 387,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Compatible Types
    110 type
  • Length(mm)
    2365
  • Detailing Type
    Reflective Type
  • Color
    Transparent (Transparent Side), Mirror Side (Reflective Side)
  • Width(mm)
    88
  • Thickness(mm)
    0.3
  • Trusco Code
    412-7668
  • Mass(g)
    74
  • Material
    PET Resin, Aluminum Vapor Deposition PET Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)