(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluorescent Lamp Phosphorescence System Vanguard Night

Click this image to zoom it.

Move the mouse over the image to zoom

Fluorescent Lamp Phosphorescence System Vanguard Night

Standard Unit Price:
324,615 IDR-
Days to Ship :
Quote

[Features]
· Supports quick and safe evacuation by immediately lighting in the event of a blackout.
· Mounted on a fluorescent light (light source), it realizes power efficient light accumulation, thus maximizing the power of the phosphorescence.
· While the light is turned on, the illuminance of the fluorescent light is not significantly reduced.
[Applications]
· Evacuation Guiding Support

Basic Specifications

  • Product Type
    Related Products
  • Compatible Types
    40 type
  • Color
    Semi-Transparent
  • Tube Material
    Polycarbonate / Phosphorescent Material
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 250
  • 500
  • Clear
Detailing Type

Refine by

  • Emergency Exit Display Type
  • Clear
Inner Diameter(mm)

Refine by

  • 28.5
  • 34
  • Clear
Major Diameter(mm)

Refine by

  • 29.1
  • 36
  • Clear
Trusco Code

Refine by

  • 356-7931
  • 387-2670
  • 387-2661
  • 400-7620
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
250
-
34
36
400-7620
Quote
324,615 IDR

Part Number : BG-N-250L
Days to Ship Quote
Standard Unit Price 324,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Compatible Types
    40 type
  • Length(mm)
    250
  • Detailing Type
    -
  • Color
    Semi-Transparent
  • Inner Diameter(mm)
    34
  • Major Diameter(mm)
    36
  • Trusco Code
    400-7620
  • Mass(g)
    35
  • Tube Material
    Polycarbonate / Phosphorescent Material
1 pc.
500
-
28.5
29.1
356-7931
Quote
624,615 IDR

Part Number : BG-N-500L
Days to Ship Quote
Standard Unit Price 624,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Compatible Types
    40 type
  • Length(mm)
    500
  • Detailing Type
    -
  • Color
    Semi-Transparent
  • Inner Diameter(mm)
    28.5
  • Major Diameter(mm)
    29.1
  • Trusco Code
    356-7931
  • Mass(g)
    27
  • Tube Material
    Polycarbonate / Phosphorescent Material
1 pc.
250
Emergency Exit Display Type
34
36
387-2661
Quote
324,615 IDR

Part Number : BG-NE-250L
Days to Ship Quote
Standard Unit Price 324,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Compatible Types
    40 type
  • Length(mm)
    250
  • Detailing Type
    Emergency Exit Display Type
  • Color
    Semi-Transparent
  • Inner Diameter(mm)
    34
  • Major Diameter(mm)
    36
  • Trusco Code
    387-2661
  • Mass(g)
    35
  • Tube Material
    Polycarbonate / Phosphorescent Material
1 pc.
250
Emergency Exit Display Type
34
36
387-2670
Quote
324,615 IDR

Part Number : BG-NP-250L
Days to Ship Quote
Standard Unit Price 324,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Compatible Types
    40 type
  • Length(mm)
    250
  • Detailing Type
    Emergency Exit Display Type
  • Color
    Semi-Transparent
  • Inner Diameter(mm)
    34
  • Major Diameter(mm)
    36
  • Trusco Code
    387-2670
  • Mass(g)
    35
  • Tube Material
    Polycarbonate / Phosphorescent Material

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)