(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluorescent Light Shatterproofing System Vanguard (Orange Type)

Fluorescent Light Shatterproofing System Vanguard (Orange Type)

Standard Unit Price:
846,154 IDR
Days to Ship :
Quote

[Features]
·Effective as an insect repellent, such as near entrances where flying insects are a problem.
·It can be used as a safety light in places where photosensitive materials that respond to wavelengths of 500 nm or less are handled, printing factories, clean rooms, semiconductors, IC factories, etc.
·Prevents scattering of glass fragments when fluorescent lamps are damaged due to falling or impact due to an earthquake.
·Can be used just by inserting a fluorescent lamp
·HACCP/AJVC certified product
·Long life, 10 years durable product
[Applications]
·Food industry HACCP measures (Anti-insects and contamination prevention)
·kindergarten, school (Anti-scattering, protects children and students from glass fragments)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Products
  • Compatible Types
    40 type
  • Length(mm)
    1172
  • Color
    Orange
  • Inner Diameter(mm)
    34
  • Major Diameter(mm)
    35
  • Trusco Code
    352-9525
  • Mass(g)
    105
  • Tube Material
    Polycarbonate
  • Cap Material
    Silicon Rubber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
846,154 IDR

Part Number : BG-OR-40W-R
Days to Ship Quote
Standard Unit Price 846,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Products
  • Compatible Types
    40 type
  • Length(mm)
    1172
  • Color
    Orange
  • Inner Diameter(mm)
    34
  • Major Diameter(mm)
    35
  • Trusco Code
    352-9525
  • Mass(g)
    105
  • Tube Material
    Polycarbonate
  • Cap Material
    Silicon Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)