(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
For Free Album Work

Click this image to zoom it.

Move the mouse over the image to zoom

For Free Album Work

Standard Unit Price:
307,846 IDR
Days to Ship :
1 Day(s)

[Features]
· It is ideal for classification, organization and submission of construction photos.
[Applications]
· It can also be used for classification, organization, storage of construction photos, and submission thereof to government offices and contractors.

Basic Specifications

  • Product Model
    Construction Works Album
  • Color
    Green
  • File Type
    25 Holes
  • Trusco Code
    398-6152
  • Advantage
    Most suitable for sorting and arranging of construction photos for submission.
  • Specifications
    Lock Bone / Spine Type
  • Specifications: Size
    Separates into 4 - White Free Working Paper
  • Mass(g)
    660

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
307,846 IDR

Part Number : FPH-71-G
Days to Ship 1 Day(s)
Standard Unit Price 307,846 IDR

Specificationtitle

  • Product Model
    Construction Works Album
  • Color
    Green
  • File Type
    25 Holes
  • Trusco Code
    398-6152
  • Advantage
    Most suitable for sorting and arranging of construction photos for submission.
  • Specifications
    Lock Bone / Spine Type
  • Specifications: Size
    Separates into 4 - White Free Working Paper
  • Mass(g)
    660

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for classification arrangement and submission of construction photo.

Specification

●Type:25 Holes
●SPQ(piece):10
●Size: 4 Cuts + Grid Free Table Paper (7 sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)