(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Telephone Stand (Flex Type)

Telephone Stand (Flex Type)

Telephone Stand (Flex Type)
[Specifications]
Product Type: Telephone Arm
Width: 200mm
Depth: 338mm
Height: 457mm
Mass: 1700g

Part Number

Configured Part Number is shown.

TA002-00

Part Number
TA002-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,168,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Telephone arm Width(mm) 200 Depth(mm) 338
Height(mm) 457 Trusco Code 004-2218 Mass(g) 1700

Please check the type/dimensions/specifications of the part TA002-00 in the Telephone Stand (Flex Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)