(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
2-26 (Rust Preventive / Contact Cleaner)

Click this image to zoom it.

Move the mouse over the image to zoom

2-26 (Rust Preventive / Contact Cleaner)

Standard Unit Price:
204,615 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Incredible permeation power that can penetrate even small holes and gaps.
· Spreads across metal surfaces, displaces water to form a thin film, and prevents contact with water.
· Also effective for metal surfaces that already adsorbed water.
[Applications]
· Regular maintenance and management of various electric equipment, rust prevention and removal of dirt such as carbon, etc., from contact points.

Basic Specifications

  • Product Type
    Contact Revival Agent
  • Color
    Light Yellow
  • Features
    Penetrates reliably into tiny holes and gaps with its excellent penetration capability. Spreads across metal surfaces, displaces water to form a thin film, and prevents contact with water. Also effective for metal on which water is already adhered.
  • Use
    For daily maintenance of various electrical equipment, cleaning rust or carbon from contacts, etc.
  • Specification: Applicable Temperature Range
    -20 to 70°C
  • Main Components
    Mineral Oil, Anti-Rust Agent, Petroleum Solvent
Part Number
Amount Of Content

Refine by

  • 1 pc (0.43 L)
  • 1 Can (3.785 L)
  • 1 Can (18.925 L)
  • Clear
Trusco Code

Refine by

  • 171-8029
  • 171-8011
  • 171-8002
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (0.43 L)
171-8002
12 Day(s)
204,615 IDR

Part Number : NO1021
Days to Ship 12 Day(s)
Standard Unit Price 204,615 IDR
Quantity 1 pc (0.43 L)

Specificationtitle

  • Product Type
    Contact Revival Agent
  • Color
    Light Yellow
  • Trusco Code
    171-8002
  • Mass(g)
    430
  • Features
    Penetrates reliably into tiny holes and gaps with its excellent penetration capability. Spreads across metal surfaces, displaces water to form a thin film, and prevents contact with water. Also effective for metal on which water is already adhered.
  • Use
    For daily maintenance of various electrical equipment, cleaning rust or carbon from contacts, etc.
  • Specification: Applicable Temperature Range
    -20 to 70°C
  • Main Components
    Mineral Oil, Anti-Rust Agent, Petroleum Solvent
1 Can (3.785 L)
171-8011
12 Day(s)
1,095,385 IDR

Part Number : NO1022
Days to Ship 12 Day(s)
Standard Unit Price 1,095,385 IDR
Quantity 1 Can (3.785 L)

Specificationtitle

  • Product Type
    Contact Revival Agent
  • Color
    Light Yellow
  • Trusco Code
    171-8011
  • Mass(g)
    3500
  • Features
    Penetrates reliably into tiny holes and gaps with its excellent penetration capability. Spreads across metal surfaces, displaces water to form a thin film, and prevents contact with water. Also effective for metal on which water is already adhered.
  • Use
    For daily maintenance of various electrical equipment, cleaning rust or carbon from contacts, etc.
  • Specification: Applicable Temperature Range
    -20 to 70°C
  • Main Components
    Mineral Oil, Anti-Rust Agent, Petroleum Solvent
1 Can (18.925 L)
171-8029
20 Day(s)
4,672,308 IDR

Part Number : NO1023
Days to Ship 20 Day(s)
Standard Unit Price 4,672,308 IDR
Quantity 1 Can (18.925 L)

Specificationtitle

  • Product Type
    Contact Revival Agent
  • Color
    Light Yellow
  • Trusco Code
    171-8029
  • Mass(g)
    19000
  • Features
    Penetrates reliably into tiny holes and gaps with its excellent penetration capability. Spreads across metal surfaces, displaces water to form a thin film, and prevents contact with water. Also effective for metal on which water is already adhered.
  • Use
    For daily maintenance of various electrical equipment, cleaning rust or carbon from contacts, etc.
  • Specification: Applicable Temperature Range
    -20 to 70°C
  • Main Components
    Mineral Oil, Anti-Rust Agent, Petroleum Solvent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)